NX Open C++ Reference Guide
|
the polygon pattern definition. More...
Public Types | |
enum | SizeOptions { SizeOptionsInscribed, SizeOptionsCircumscribed } |
defines polygon size options for polygon type pattern. More... | |
Public Member Functions | |
bool | Flip () |
Returns the flip object for 2D mode. More... | |
NXOpen::GeometricUtilities::HorizontalReference * | HorizontalRef () |
Returns the horizontal reference Created in NX8.0.0. More... | |
NXOpen::Expression * | NumberOfSides () |
Returns the number of sides for the polygon type pattern will generated in this direction Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::PolygonPattern::SizeOptions | PolygonSizeOption () |
Returns the polygon size option Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::PolygonPatternSpacing * | PolygonSpacing () |
Returns the polygon spacing of the instances of the pattern Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::DistancePatternSpacing * | RadialSpacing () |
Returns the radial spacing of the instances of the pattern Created in NX8.0.0. More... | |
NXOpen::Axis * | RotationAxis () |
Returns the rotation axis for the pattern. More... | |
NXOpen::Point * | RotationCenter () |
Returns the rotation center for the 2d pattern. More... | |
void | SetFlip (bool enabled) |
Sets the flip object for 2D mode. More... | |
void | SetPolygonSizeOption (NXOpen::GeometricUtilities::PolygonPattern::SizeOptions option) |
Sets the polygon size option Created in NX8.0.0. More... | |
void | SetRotationAxis (NXOpen::Axis *rotationAxis) |
Sets the rotation axis for the pattern. More... | |
void | SetRotationCenter (NXOpen::Point *rotationCenter) |
Sets the rotation center for the 2d pattern. More... | |
void | SetUseRadialDirectionToggle (bool toggle) |
Sets the UseRadialDirection toggle attribute. More... | |
bool | UseRadialDirectionToggle () |
Returns the UseRadialDirection toggle attribute. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
the polygon pattern definition.
Allows specification along both the angular and radial directions.
Created in NX8.0.0.
bool NXOpen::GeometricUtilities::PolygonPattern::Flip | ( | ) |
Returns the flip object for 2D mode.
This function gets the flip attribute of the 2D pattern.
Created in NX8.0.0.
License requirements : None
NXOpen::GeometricUtilities::HorizontalReference* NXOpen::GeometricUtilities::PolygonPattern::HorizontalRef | ( | ) |
Returns the horizontal reference
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::PolygonPattern::NumberOfSides | ( | ) |
Returns the number of sides for the polygon type pattern will generated in this direction
Created in NX8.0.0.
License requirements : None
NXOpen::GeometricUtilities::PolygonPattern::SizeOptions NXOpen::GeometricUtilities::PolygonPattern::PolygonSizeOption | ( | ) |
Returns the polygon size option
Created in NX8.0.0.
License requirements : None
NXOpen::GeometricUtilities::PolygonPatternSpacing* NXOpen::GeometricUtilities::PolygonPattern::PolygonSpacing | ( | ) |
Returns the polygon spacing of the instances of the pattern
Created in NX8.0.0.
License requirements : None
NXOpen::GeometricUtilities::DistancePatternSpacing* NXOpen::GeometricUtilities::PolygonPattern::RadialSpacing | ( | ) |
Returns the radial spacing of the instances of the pattern
Created in NX8.0.0.
License requirements : None
NXOpen::Axis* NXOpen::GeometricUtilities::PolygonPattern::RotationAxis | ( | ) |
Returns the rotation axis for the pattern.
Created in NX8.0.0.
License requirements : None
NXOpen::Point* NXOpen::GeometricUtilities::PolygonPattern::RotationCenter | ( | ) |
Returns the rotation center for the 2d pattern.
Created in NX8.0.0.
License requirements : None
void NXOpen::GeometricUtilities::PolygonPattern::SetFlip | ( | bool | enabled | ) |
Sets the flip object for 2D mode.
This function gets the flip attribute of the 2D pattern.
Created in NX8.0.0.
License requirements : None
enabled | enabled |
void NXOpen::GeometricUtilities::PolygonPattern::SetPolygonSizeOption | ( | NXOpen::GeometricUtilities::PolygonPattern::SizeOptions | option | ) |
Sets the polygon size option
Created in NX8.0.0.
License requirements : None
option | option |
void NXOpen::GeometricUtilities::PolygonPattern::SetRotationAxis | ( | NXOpen::Axis * | rotationAxis | ) |
Sets the rotation axis for the pattern.
Created in NX8.0.0.
License requirements : None
rotationAxis | rotationaxis |
void NXOpen::GeometricUtilities::PolygonPattern::SetRotationCenter | ( | NXOpen::Point * | rotationCenter | ) |
Sets the rotation center for the 2d pattern.
Created in NX8.0.0.
License requirements : None
rotationCenter | rotationcenter |
void NXOpen::GeometricUtilities::PolygonPattern::SetUseRadialDirectionToggle | ( | bool | toggle | ) |
Sets the UseRadialDirection toggle attribute.
This function gets the UseRadialDirection toggle value
Created in NX8.0.0.
License requirements : None
toggle | toggle |
bool NXOpen::GeometricUtilities::PolygonPattern::UseRadialDirectionToggle | ( | ) |
Returns the UseRadialDirection toggle attribute.
This function gets the UseRadialDirection toggle value
Created in NX8.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.