NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::PointsFromFileBuilder builder read points from a text file with format *.asc, *.txt, *.dat, *.pts
To create a new instance of this class, use NXOpen::Part::CreatePointsFromFileBuilder
Created in NX8.5.0.
More...
Public Types | |
enum | Options { OptionsAbsolute, OptionsWcs } |
Coordinate option. More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::PointsFromFileBuilder::Options | CoordinateOption () |
Returns the option indicating type of point coordinates Created in NX8.5.0. More... | |
NXString | FileName () |
Returns the file name of the point data file Created in NX8.5.0. More... | |
NXString | PathName () |
Returns the path name of the point data file Created in NX8.5.0. More... | |
void | SetCoordinateOption (NXOpen::GeometricUtilities::PointsFromFileBuilder::Options option) |
Sets the option indicating type of point coordinates Created in NX8.5.0. More... | |
void | SetFileName (const NXString &filename) |
Sets the file name of the point data file Created in NX8.5.0. More... | |
void | SetFileName (const char *filename) |
Sets the file name of the point data file Created in NX8.5.0. More... | |
void | SetPathName (const NXString &pathname) |
Sets the path name of the point data file Created in NX8.5.0. More... | |
void | SetPathName (const char *pathname) |
Sets the path name of the point data file Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::PointsFromFileBuilder builder read points from a text file with format *.asc, *.txt, *.dat, *.pts
To create a new instance of this class, use NXOpen::Part::CreatePointsFromFileBuilder
Created in NX8.5.0.
NXOpen::GeometricUtilities::PointsFromFileBuilder::Options NXOpen::GeometricUtilities::PointsFromFileBuilder::CoordinateOption | ( | ) |
Returns the option indicating type of point coordinates
Created in NX8.5.0.
License requirements : None
NXString NXOpen::GeometricUtilities::PointsFromFileBuilder::FileName | ( | ) |
Returns the file name of the point data file
Created in NX8.5.0.
License requirements : None
NXString NXOpen::GeometricUtilities::PointsFromFileBuilder::PathName | ( | ) |
Returns the path name of the point data file
Created in NX8.5.0.
License requirements : None
void NXOpen::GeometricUtilities::PointsFromFileBuilder::SetCoordinateOption | ( | NXOpen::GeometricUtilities::PointsFromFileBuilder::Options | option | ) |
Sets the option indicating type of point coordinates
Created in NX8.5.0.
License requirements : None
option | option |
void NXOpen::GeometricUtilities::PointsFromFileBuilder::SetFileName | ( | const NXString & | filename | ) |
Sets the file name of the point data file
Created in NX8.5.0.
License requirements : None
filename | filename |
void NXOpen::GeometricUtilities::PointsFromFileBuilder::SetFileName | ( | const char * | filename | ) |
Sets the file name of the point data file
Created in NX8.5.0.
License requirements : None
filename | filename |
void NXOpen::GeometricUtilities::PointsFromFileBuilder::SetPathName | ( | const NXString & | pathname | ) |
Sets the path name of the point data file
Created in NX8.5.0.
License requirements : None
pathname | pathname |
void NXOpen::GeometricUtilities::PointsFromFileBuilder::SetPathName | ( | const char * | pathname | ) |
Sets the path name of the point data file
Created in NX8.5.0.
License requirements : None
pathname | pathname |