NX Open C++ Reference Guide
|
This class performs a point set to point set alignment
To create a new instance of this class, use NXOpen::Part::CreatePointSetAlignmentBuilder
Default values.
More...
Public Types | |
enum | ConstraintOptions { ConstraintOptionsNone, ConstraintOptionsX, ConstraintOptionsY, ConstraintOptionsZ } |
Constraint Options. More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::PointSetAlignmentBuilder::ConstraintOptions | Constraint () |
Returns the constraint Created in NX7.5.0. More... | |
NXOpen::SelectPointList * | FromPointSet () |
Returns the "from" point set Created in NX7.5.0. More... | |
NXOpen::SelectDisplayableObjectList * | ObjectsToMove () |
Returns the objects to move Created in NX7.5.0. More... | |
void | SetConstraint (NXOpen::GeometricUtilities::PointSetAlignmentBuilder::ConstraintOptions constraint) |
Sets the constraint Created in NX7.5.0. More... | |
NXOpen::SelectPointList * | ToPointSet () |
Returns the "to" point set Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class performs a point set to point set alignment
To create a new instance of this class, use NXOpen::Part::CreatePointSetAlignmentBuilder
Default values.
Property | Value |
---|---|
Constraint |
None |
Created in NX7.5.0.
NXOpen::GeometricUtilities::PointSetAlignmentBuilder::ConstraintOptions NXOpen::GeometricUtilities::PointSetAlignmentBuilder::Constraint | ( | ) |
Returns the constraint
Created in NX7.5.0.
License requirements : None
NXOpen::SelectPointList* NXOpen::GeometricUtilities::PointSetAlignmentBuilder::FromPointSet | ( | ) |
Returns the "from" point set
Created in NX7.5.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::GeometricUtilities::PointSetAlignmentBuilder::ObjectsToMove | ( | ) |
Returns the objects to move
Created in NX7.5.0.
License requirements : None
void NXOpen::GeometricUtilities::PointSetAlignmentBuilder::SetConstraint | ( | NXOpen::GeometricUtilities::PointSetAlignmentBuilder::ConstraintOptions | constraint | ) |
Sets the constraint
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
constraint | constraint |
NXOpen::SelectPointList* NXOpen::GeometricUtilities::PointSetAlignmentBuilder::ToPointSet | ( | ) |
Returns the "to" point set
Created in NX7.5.0.
License requirements : None