NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::PartModuleInputBuilder
To create a new instance of this class, use NXOpen::Features::PartModule::CreatePartModuleInputBuilder
Default values.
More...
Public Types | |
enum | ModifiableGeometryOptions { ModifiableGeometryOptionsWholeBody, ModifiableGeometryOptionsSelected } |
the Modifiable Geometry option types More... | |
Public Member Functions | |
bool | DefineSharedBodyInput () |
Returns the shared body inputs option. More... | |
NXOpen::Features::PartGeometryCopyBuilder * | InputReferences () |
Returns the part module input data Created in NX9.0.0. More... | |
NXOpen::ScCollectorList * | ModifiableGeometry () |
Returns the faces/edges specified as modifiable geometry Created in NX9.0.0. More... | |
NXOpen::GeometricUtilities::PartModuleInputBuilder::ModifiableGeometryOptions | ModifiableGeometryOption () |
Returns the Modifiable Geometry option Created in NX9.0.0. More... | |
void | SetDefineSharedBodyInput (bool defineSharedBodyInput) |
Sets the shared body inputs option. More... | |
void | SetModifiableGeometryOption (NXOpen::GeometricUtilities::PartModuleInputBuilder::ModifiableGeometryOptions modifiableGeometryOption) |
Sets the Modifiable Geometry option Created in NX9.0.0. More... | |
NXOpen::Features::PartGeometryCopyBuilder * | SharedBodyInput () |
Returns the bodies for part module shared body Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::PartModuleInputBuilder
To create a new instance of this class, use NXOpen::Features::PartModule::CreatePartModuleInputBuilder
Default values.
Property | Value |
---|---|
InputReferences.ObjectType |
BodyCollector |
ModifiableGeometryOption |
WholeBody |
Created in NX9.0.0.
bool NXOpen::GeometricUtilities::PartModuleInputBuilder::DefineSharedBodyInput | ( | ) |
Returns the shared body inputs option.
If true, user will be able to provide shared body inputs.
Created in NX9.0.0.
License requirements : None
NXOpen::Features::PartGeometryCopyBuilder* NXOpen::GeometricUtilities::PartModuleInputBuilder::InputReferences | ( | ) |
Returns the part module input data
Created in NX9.0.0.
License requirements : None
NXOpen::ScCollectorList* NXOpen::GeometricUtilities::PartModuleInputBuilder::ModifiableGeometry | ( | ) |
Returns the faces/edges specified as modifiable geometry
Created in NX9.0.0.
License requirements : None
NXOpen::GeometricUtilities::PartModuleInputBuilder::ModifiableGeometryOptions NXOpen::GeometricUtilities::PartModuleInputBuilder::ModifiableGeometryOption | ( | ) |
Returns the Modifiable Geometry option
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricUtilities::PartModuleInputBuilder::SetDefineSharedBodyInput | ( | bool | defineSharedBodyInput | ) |
Sets the shared body inputs option.
If true, user will be able to provide shared body inputs.
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
defineSharedBodyInput | definesharedbodyinput |
void NXOpen::GeometricUtilities::PartModuleInputBuilder::SetModifiableGeometryOption | ( | NXOpen::GeometricUtilities::PartModuleInputBuilder::ModifiableGeometryOptions | modifiableGeometryOption | ) |
Sets the Modifiable Geometry option
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
modifiableGeometryOption | modifiablegeometryoption |
NXOpen::Features::PartGeometryCopyBuilder* NXOpen::GeometricUtilities::PartModuleInputBuilder::SharedBodyInput | ( | ) |
Returns the bodies for part module shared body
Created in NX9.0.0.
License requirements : None