NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::MatchSurfaceBuilder builder.This builder's Commit can create a b-surface
To create a new instance of this class, use NXOpen::GeometricUtilities::CAMDataPrepManager::CreateMatchSurfaceBuilder
Default values.
More...
Public Types | |
enum | MatchConstaint { MatchConstaintPosition, MatchConstaintTangent } |
This enum represents the type of constaints. More... | |
Public Member Functions | |
double | AngleTolerance () |
Returns the angle tolerance Created in NX9.0.0. More... | |
NXOpen::GeometricUtilities::MatchSurfaceBuilder::MatchConstaint | Constraint () |
Returns the continuity type for matching Created in NX9.0.0. More... | |
double | DistanceTolerance () |
Returns the distance tolerance Created in NX9.0.0. More... | |
NXOpen::SelectEdge * | EditEdge () |
Returns the selected edge for matching Created in NX9.0.0. More... | |
bool | EndToEnd () |
Returns the option to match end-to-end, between the end of edit edge and the reference egde or curve Created in NX9.0.0. More... | |
bool | KeepSheet () |
Returns the option to keep original sheet Created in NX9.0.0. More... | |
bool | MatchExact () |
Returns the option to match exact, between the end of edit edge and the reference egde or curve Created in NX9.0.0. More... | |
NXOpen::SelectEdge * | Reference () |
Returns the selected reference edge or curve Created in NX9.0.0. More... | |
NXOpen::SelectFace * | ReferenceFace () |
Returns the selected face for reference curve Created in NX9.0.0. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | RegionLimit () |
Returns the distance limit of deformation region Created in NX9.0.0. More... | |
void | SetAngleTolerance (double angleTolerance) |
Sets the angle tolerance Created in NX9.0.0. More... | |
void | SetConstraint (NXOpen::GeometricUtilities::MatchSurfaceBuilder::MatchConstaint constraint) |
Sets the continuity type for matching Created in NX9.0.0. More... | |
void | SetDistanceTolerance (double distTolerance) |
Sets the distance tolerance Created in NX9.0.0. More... | |
void | SetEndToEnd (bool endToEnd) |
Sets the option to match end-to-end, between the end of edit edge and the reference egde or curve Created in NX9.0.0. More... | |
void | SetKeepSheet (bool keepSheet) |
Sets the option to keep original sheet Created in NX9.0.0. More... | |
void | SetMatchExact (bool matchExact) |
Sets the option to match exact, between the end of edit edge and the reference egde or curve Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::MatchSurfaceBuilder builder.This builder's Commit can create a b-surface
To create a new instance of this class, use NXOpen::GeometricUtilities::CAMDataPrepManager::CreateMatchSurfaceBuilder
Default values.
Property | Value |
---|---|
Constraint |
Tangent |
EndToEnd |
1 |
KeepSheet |
0 |
MatchExact |
1 |
Created in NX9.0.0.
double NXOpen::GeometricUtilities::MatchSurfaceBuilder::AngleTolerance | ( | ) |
Returns the angle tolerance
Created in NX9.0.0.
License requirements : None
NXOpen::GeometricUtilities::MatchSurfaceBuilder::MatchConstaint NXOpen::GeometricUtilities::MatchSurfaceBuilder::Constraint | ( | ) |
Returns the continuity type for matching
Created in NX9.0.0.
License requirements : None
double NXOpen::GeometricUtilities::MatchSurfaceBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance
Created in NX9.0.0.
License requirements : None
NXOpen::SelectEdge* NXOpen::GeometricUtilities::MatchSurfaceBuilder::EditEdge | ( | ) |
Returns the selected edge for matching
Created in NX9.0.0.
License requirements : None
bool NXOpen::GeometricUtilities::MatchSurfaceBuilder::EndToEnd | ( | ) |
Returns the option to match end-to-end, between the end of edit edge and the reference egde or curve
Created in NX9.0.0.
License requirements : None
bool NXOpen::GeometricUtilities::MatchSurfaceBuilder::KeepSheet | ( | ) |
Returns the option to keep original sheet
Created in NX9.0.0.
License requirements : None
bool NXOpen::GeometricUtilities::MatchSurfaceBuilder::MatchExact | ( | ) |
Returns the option to match exact, between the end of edit edge and the reference egde or curve
Created in NX9.0.0.
License requirements : None
NXOpen::SelectEdge* NXOpen::GeometricUtilities::MatchSurfaceBuilder::Reference | ( | ) |
Returns the selected reference edge or curve
Created in NX9.0.0.
License requirements : None
NXOpen::SelectFace* NXOpen::GeometricUtilities::MatchSurfaceBuilder::ReferenceFace | ( | ) |
Returns the selected face for reference curve
Created in NX9.0.0.
License requirements : None
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::GeometricUtilities::MatchSurfaceBuilder::RegionLimit | ( | ) |
Returns the distance limit of deformation region
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricUtilities::MatchSurfaceBuilder::SetAngleTolerance | ( | double | angleTolerance | ) |
Sets the angle tolerance
Created in NX9.0.0.
License requirements : nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
angleTolerance | angletolerance |
void NXOpen::GeometricUtilities::MatchSurfaceBuilder::SetConstraint | ( | NXOpen::GeometricUtilities::MatchSurfaceBuilder::MatchConstaint | constraint | ) |
Sets the continuity type for matching
Created in NX9.0.0.
License requirements : nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
constraint | constraint |
void NXOpen::GeometricUtilities::MatchSurfaceBuilder::SetDistanceTolerance | ( | double | distTolerance | ) |
Sets the distance tolerance
Created in NX9.0.0.
License requirements : nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
distTolerance | disttolerance |
void NXOpen::GeometricUtilities::MatchSurfaceBuilder::SetEndToEnd | ( | bool | endToEnd | ) |
Sets the option to match end-to-end, between the end of edit edge and the reference egde or curve
Created in NX9.0.0.
License requirements : nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
endToEnd | endtoend |
void NXOpen::GeometricUtilities::MatchSurfaceBuilder::SetKeepSheet | ( | bool | keepSheet | ) |
Sets the option to keep original sheet
Created in NX9.0.0.
License requirements : nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
keepSheet | keepsheet |
void NXOpen::GeometricUtilities::MatchSurfaceBuilder::SetMatchExact | ( | bool | matchExact | ) |
Sets the option to match exact, between the end of edit edge and the reference egde or curve
Created in NX9.0.0.
License requirements : nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
matchExact | matchexact |