NX Open C++ Reference Guide
|
list of NXOpen::GeometricUtilities::InstanceEditedExpressionItem objects. More...
Public Member Functions | |
NXOpen::GeometricUtilities::InstanceEditedExpressionItem * | EditInstanceExpression () |
This is the default creator for NXOpen::GeometricUtilities::InstanceEditedExpressionItem . More... | |
NXOpen::GeometricUtilities::InstanceEditedExpressionItem * | EditInstanceExpression (NXOpen::Expression *masterExpression, NXOpen::Expression *instanceExpression) |
This is the creator for NXOpen::GeometricUtilities::InstanceEditedExpressionItem which should be used. More... | |
NXOpen::GeometricUtilities::InstanceEditedExpressionItemList * | List () |
Returns the list of NXOpen::GeometricUtilities::InstanceEditedExpressionItem objects. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
list of NXOpen::GeometricUtilities::InstanceEditedExpressionItem objects.
Created in NX7.5.0.
NXOpen::GeometricUtilities::InstanceEditedExpressionItem* NXOpen::GeometricUtilities::InstanceEditedExpressionsList::EditInstanceExpression | ( | ) |
This is the default creator for NXOpen::GeometricUtilities::InstanceEditedExpressionItem .
NXOpen::GeometricUtilities::InstanceEditedExpressionItem* NXOpen::GeometricUtilities::InstanceEditedExpressionsList::EditInstanceExpression | ( | NXOpen::Expression * | masterExpression, |
NXOpen::Expression * | instanceExpression | ||
) |
This is the creator for NXOpen::GeometricUtilities::InstanceEditedExpressionItem which should be used.
masterExpression | the master expression |
instanceExpression | the instance expression |
NXOpen::GeometricUtilities::InstanceEditedExpressionItemList* NXOpen::GeometricUtilities::InstanceEditedExpressionsList::List | ( | ) |
Returns the list of NXOpen::GeometricUtilities::InstanceEditedExpressionItem objects.
Created in NX7.5.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.