NX Open C++ Reference Guide
|
the Helix pattern definition. More...
Public Types | |
enum | DirectionTypes { DirectionTypesRighthand, DirectionTypesLefthand } |
This defines helix direction method. More... | |
enum | SizeOptions { SizeOptionsCountAngleDistance, SizeOptionsCountHelixPitchAndTurns, SizeOptionsCountHelixPitchAndSpan, SizeOptionsAngleHelixPitchAndTurns, SizeOptionsAngleHelixPitchAndSpan } |
defines Helix size options for Helix type pattern. More... | |
Public Member Functions | |
NXOpen::Expression * | AnglePitch () |
Returns the angle pitch expression for the Helix type pattern Created in NX9.0.0. More... | |
NXOpen::Expression * | CountOfInstances () |
Returns the count of instances for the Helix type pattern Created in NX9.0.0. More... | |
NXOpen::GeometricUtilities::HelixPattern::DirectionTypes | DirectionType () |
Returns the type of helix direction method Created in NX9.0.0. More... | |
NXOpen::Expression * | DistancePitch () |
Returns the distance pitch expression for the Helix type pattern Created in NX9.0.0. More... | |
NXOpen::Expression * | HelixPitch () |
Returns the helix pitch expression for the Helix type pattern Created in NX9.0.0. More... | |
NXOpen::Expression * | HelixSpan () |
Returns the helix span expression for the Helix type pattern Created in NX9.0.0. More... | |
NXOpen::Expression * | NumberOfTurns () |
Returns the number of turns for the Helix type pattern Created in NX9.0.0. More... | |
NXOpen::Axis * | RotationAxis () |
Returns the rotation axis for the pattern. More... | |
void | SetDirectionType (NXOpen::GeometricUtilities::HelixPattern::DirectionTypes directionType) |
Sets the type of helix direction method Created in NX9.0.0. More... | |
void | SetRotationAxis (NXOpen::Axis *rotationAxis) |
Sets the rotation axis for the pattern. More... | |
void | SetSizeOption (NXOpen::GeometricUtilities::HelixPattern::SizeOptions option) |
Sets the Helix size option Created in NX9.0.0. More... | |
NXOpen::GeometricUtilities::HelixPattern::SizeOptions | SizeOption () |
Returns the Helix size option Created in NX9.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
the Helix pattern definition.
Allows specification along both the angular and radial directions.
Created in NX9.0.0.
defines Helix size options for Helix type pattern.
NXOpen::Expression* NXOpen::GeometricUtilities::HelixPattern::AnglePitch | ( | ) |
Returns the angle pitch expression for the Helix type pattern
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::HelixPattern::CountOfInstances | ( | ) |
Returns the count of instances for the Helix type pattern
Created in NX9.0.0.
License requirements : None
NXOpen::GeometricUtilities::HelixPattern::DirectionTypes NXOpen::GeometricUtilities::HelixPattern::DirectionType | ( | ) |
Returns the type of helix direction method
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::HelixPattern::DistancePitch | ( | ) |
Returns the distance pitch expression for the Helix type pattern
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::HelixPattern::HelixPitch | ( | ) |
Returns the helix pitch expression for the Helix type pattern
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::HelixPattern::HelixSpan | ( | ) |
Returns the helix span expression for the Helix type pattern
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::HelixPattern::NumberOfTurns | ( | ) |
Returns the number of turns for the Helix type pattern
Created in NX9.0.0.
License requirements : None
NXOpen::Axis* NXOpen::GeometricUtilities::HelixPattern::RotationAxis | ( | ) |
Returns the rotation axis for the pattern.
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricUtilities::HelixPattern::SetDirectionType | ( | NXOpen::GeometricUtilities::HelixPattern::DirectionTypes | directionType | ) |
Sets the type of helix direction method
Created in NX9.0.0.
License requirements : None
directionType | directiontype |
void NXOpen::GeometricUtilities::HelixPattern::SetRotationAxis | ( | NXOpen::Axis * | rotationAxis | ) |
Sets the rotation axis for the pattern.
Created in NX9.0.0.
License requirements : None
rotationAxis | rotationaxis |
void NXOpen::GeometricUtilities::HelixPattern::SetSizeOption | ( | NXOpen::GeometricUtilities::HelixPattern::SizeOptions | option | ) |
Sets the Helix size option
Created in NX9.0.0.
License requirements : None
option | option |
NXOpen::GeometricUtilities::HelixPattern::SizeOptions NXOpen::GeometricUtilities::HelixPattern::SizeOption | ( | ) |
Returns the Helix size option
Created in NX9.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.