NX Open C++ Reference Guide
|
This class contains the factory methods for creating an face set offset. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::GeometricUtilities::FaceSetOffset * | CreateEmptyFaceSet () |
Creates an empty offset face set, with all parameters set to 0 or NULL. More... | |
NXOpen::GeometricUtilities::FaceSetOffset * | CreateFaceSet (const NXString &offset, NXOpen::ScCollector *faceCollector, bool flipValue, int index) |
Creates an offset face set. More... | |
NXOpen::GeometricUtilities::FaceSetOffset * | CreateFaceSet (const char *offset, NXOpen::ScCollector *faceCollector, bool flipValue, int index) |
Creates an offset face set. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class contains the factory methods for creating an face set offset.
To obtain an instance of this class, refer to NXOpen::Part
Created in NX4.0.0.
iterator NXOpen::GeometricUtilities::FaceSetOffsetCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::GeometricUtilities::FaceSetOffset* NXOpen::GeometricUtilities::FaceSetOffsetCollection::CreateEmptyFaceSet | ( | ) |
Creates an empty offset face set, with all parameters set to 0 or NULL.
NXOpen::GeometricUtilities::FaceSetOffset* NXOpen::GeometricUtilities::FaceSetOffsetCollection::CreateFaceSet | ( | const NXString & | offset, |
NXOpen::ScCollector * | faceCollector, | ||
bool | flipValue, | ||
int | index | ||
) |
Creates an offset face set.
offset | Initial expression string for offset distance |
faceCollector | Smart collector for the face set |
flipValue | Whether the faceset should be flipped or not |
index | Index of face set in the list |
NXOpen::GeometricUtilities::FaceSetOffset* NXOpen::GeometricUtilities::FaceSetOffsetCollection::CreateFaceSet | ( | const char * | offset, |
NXOpen::ScCollector * | faceCollector, | ||
bool | flipValue, | ||
int | index | ||
) |
Creates an offset face set.
offset | Initial expression string for offset distance |
faceCollector | Smart collector for the face set |
flipValue | Whether the faceset should be flipped or not |
index | Index of face set in the list |
iterator NXOpen::GeometricUtilities::FaceSetOffsetCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::GeometricUtilities::FaceSetOffsetCollection::Tag | ( | ) | const |
Returns the tag of this object.