NX Open C++ Reference Guide
|
This class contains the factory methods for creating an FaceSetData. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::GeometricUtilities::FaceSetData * | Create (NXOpen::ScCollector *mFaceCollector, bool mReverseNormalFlag) |
Creates an FaceSetData. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class contains the factory methods for creating an FaceSetData.
To obtain an instance of this class, refer to NXOpen::Part
Created in NX5.0.0.
iterator NXOpen::GeometricUtilities::FaceSetDataCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::GeometricUtilities::FaceSetData* NXOpen::GeometricUtilities::FaceSetDataCollection::Create | ( | NXOpen::ScCollector * | mFaceCollector, |
bool | mReverseNormalFlag | ||
) |
Creates an FaceSetData.
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
mFaceCollector | the face set collector |
mReverseNormalFlag | the face set reverse direction flag |
iterator NXOpen::GeometricUtilities::FaceSetDataCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::GeometricUtilities::FaceSetDataCollection::Tag | ( | ) | const |
Returns the tag of this object.