NX Open C++ Reference Guide
|
a class which is a sub-component of BooleanTool. More...
Public Member Functions | |
void | SetToolAxis (NXOpen::Axis *toolAxis) |
Sets the tool axis used for doing revolve Created in NX6.0.0. More... | |
void | SetToolDirection (NXOpen::Direction *toolDirection) |
Sets the tool direction used for doing extrude Created in NX6.0.0. More... | |
NXOpen::Axis * | ToolAxis () |
Returns the tool axis used for doing revolve Created in NX6.0.0. More... | |
NXOpen::Direction * | ToolDirection () |
Returns the tool direction used for doing extrude Created in NX6.0.0. More... | |
NXOpen::Section * | ToolSection () |
Returns the tool super section Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
a class which is a sub-component of BooleanTool.
It provides other two basic tools creation methods by creating extrude or revolve bodies on the fly. Given a super section with non-intersecting loops and a certain direction, it will create a revolve tool or an extrude tool to do the boolean operation.
Created in NX6.0.0.
void NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::SetToolAxis | ( | NXOpen::Axis * | toolAxis | ) |
Sets the tool axis used for doing revolve
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
toolAxis | toolaxis |
void NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::SetToolDirection | ( | NXOpen::Direction * | toolDirection | ) |
Sets the tool direction used for doing extrude
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
toolDirection | tooldirection |
NXOpen::Axis* NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::ToolAxis | ( | ) |
Returns the tool axis used for doing revolve
Created in NX6.0.0.
License requirements : None
NXOpen::Direction* NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::ToolDirection | ( | ) |
Returns the tool direction used for doing extrude
Created in NX6.0.0.
License requirements : None
NXOpen::Section* NXOpen::GeometricUtilities::ExtrudeRevolveToolBuilder::ToolSection | ( | ) |
Returns the tool super section
Created in NX6.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.