NX Open C++ Reference Guide
|
Represents data containing variable angle draft point data objects
This class will not be created by the user.
More...
Public Member Functions | |
void | AddDraftPoints (const std::vector< NXOpen::GeometricUtilities::DraftPointData * > &points) |
Adds NXOpen::GeometricUtilities::DraftPointData objects. More... | |
std::vector < NXOpen::GeometricUtilities::DraftPointData * > | GetDraftPoints () |
Returns NXOpen::GeometricUtilities::DraftPointData objects. More... | |
int | GetNumberOfDraftPoints () |
Returns number of NXOpen::GeometricUtilities::DraftPointData objects. More... | |
void | RemoveDraftPoints (const std::vector< NXOpen::GeometricUtilities::DraftPointData * > &points) |
Removes NXOpen::GeometricUtilities::DraftPointData objects. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents data containing variable angle draft point data objects
This class will not be created by the user.
Created in NX4.0.0.
void NXOpen::GeometricUtilities::DraftVariableAngleData::AddDraftPoints | ( | const std::vector< NXOpen::GeometricUtilities::DraftPointData * > & | points | ) |
Adds NXOpen::GeometricUtilities::DraftPointData objects.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
points | Array of DraftPointData Objects |
std::vector<NXOpen::GeometricUtilities::DraftPointData *> NXOpen::GeometricUtilities::DraftVariableAngleData::GetDraftPoints | ( | ) |
Returns NXOpen::GeometricUtilities::DraftPointData objects.
int NXOpen::GeometricUtilities::DraftVariableAngleData::GetNumberOfDraftPoints | ( | ) |
Returns number of NXOpen::GeometricUtilities::DraftPointData objects.
void NXOpen::GeometricUtilities::DraftVariableAngleData::RemoveDraftPoints | ( | const std::vector< NXOpen::GeometricUtilities::DraftPointData * > & | points | ) |
Removes NXOpen::GeometricUtilities::DraftPointData objects.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
points | Array of DraftPointData Objects |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.