NX Open C++ Reference Guide
|
This class provides ability to specify a depth and a skew value. More...
Public Member Functions | |
NXOpen::Expression * | Depth () |
Returns the depth Created in NX6.0.0. More... | |
NXOpen::Expression * | Skew () |
Returns the skew Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class provides ability to specify a depth and a skew value.
Created in NX6.0.0.
NXOpen::Expression* NXOpen::GeometricUtilities::DepthSkewBuilder::Depth | ( | ) |
Returns the depth
Created in NX6.0.0.
License requirements : None
NXOpen::Expression* NXOpen::GeometricUtilities::DepthSkewBuilder::Skew | ( | ) |
Returns the skew
Created in NX6.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.