NX Open C++ Reference Guide
|
Represents the curve range and anchor builder
Created in NX6.0.0.
More...
Public Types | |
enum | AnchorPositionType { AnchorPositionTypeStart, AnchorPositionTypeCenter, AnchorPositionTypeEnd } |
Represents the anchor position type. More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::CurveRangeBuilder::AnchorPositionType | AnchorPosition () |
Returns the anchor position Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | Center () |
Returns the center Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | End () |
Returns the end Created in NX6.0.0. More... | |
void | SetAnchorPosition (NXOpen::GeometricUtilities::CurveRangeBuilder::AnchorPositionType anchorPosition) |
Sets the anchor position Created in NX6.0.0. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | Start () |
Returns the start Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the curve range and anchor builder
Created in NX6.0.0.
NXOpen::GeometricUtilities::CurveRangeBuilder::AnchorPositionType NXOpen::GeometricUtilities::CurveRangeBuilder::AnchorPosition | ( | ) |
Returns the anchor position
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::GeometricUtilities::CurveRangeBuilder::Center | ( | ) |
Returns the center
Created in NX6.0.0.
License requirements : None
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::GeometricUtilities::CurveRangeBuilder::End | ( | ) |
Returns the end
Created in NX6.0.0.
License requirements : None
void NXOpen::GeometricUtilities::CurveRangeBuilder::SetAnchorPosition | ( | NXOpen::GeometricUtilities::CurveRangeBuilder::AnchorPositionType | anchorPosition | ) |
Sets the anchor position
Created in NX6.0.0.
License requirements : None
anchorPosition | anchorposition |
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::GeometricUtilities::CurveRangeBuilder::Start | ( | ) |
Returns the start
Created in NX6.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.