NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::CurveExtendData
Created in NX5.0.0.
More...
Public Types | |
enum | LimitOptions { LimitOptionsValue, LimitOptionsAtPoint, LimitOptionsUntilSelected } |
Represents the curve extend options for associative basic curves. More... | |
Public Member Functions | |
NXOpen::Expression * | Distance () |
Returns the distance Created in NX5.0.0. More... | |
NXOpen::GeometricUtilities::CurveExtendData::LimitOptions | LimitOption () |
Returns the limit option Created in NX5.0.0. More... | |
void | SetLimitOption (NXOpen::GeometricUtilities::CurveExtendData::LimitOptions limitOption) |
Sets the limit option Created in NX5.0.0. More... | |
NXOpen::SelectDisplayableObject * | UntilSelectedObject () |
Returns the until selected object Created in NX5.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::CurveExtendData
Created in NX5.0.0.
NXOpen::Expression* NXOpen::GeometricUtilities::CurveExtendData::Distance | ( | ) |
Returns the distance
Created in NX5.0.0.
License requirements : None
NXOpen::GeometricUtilities::CurveExtendData::LimitOptions NXOpen::GeometricUtilities::CurveExtendData::LimitOption | ( | ) |
Returns the limit option
Created in NX5.0.0.
License requirements : None
void NXOpen::GeometricUtilities::CurveExtendData::SetLimitOption | ( | NXOpen::GeometricUtilities::CurveExtendData::LimitOptions | limitOption | ) |
Sets the limit option
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
limitOption | limitoption |
NXOpen::SelectDisplayableObject* NXOpen::GeometricUtilities::CurveExtendData::UntilSelectedObject | ( | ) |
Returns the until selected object
Created in NX5.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.