NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::BoundaryDefinitionBuilder . More...
Public Member Functions | |
void | AppendPoint (const NXOpen::Point3d &point, bool isKeyPoint) |
Appends a point to the boundary definition Created in NX7.5.0. More... | |
bool | Close () |
Closes the boundary by appending start point at the end of boundary definition. More... | |
void | DeleteAll () |
Deletes all the points in the boundary definition Created in NX7.5.0. More... | |
void | DeleteLastKeyPoint () |
Deletes last key point and all the points from last key point up to and excluding its previous key point Created in NX7.5.0. More... | |
NXOpen::Expression * | Depth () |
Returns the region depth Created in NX7.5.0. More... | |
std::vector< NXOpen::Point3d > | GetPoints () |
Queries all the boundary definition points. More... | |
void | SetPlaneNormal (const NXOpen::Vector3d &direction) |
Sets normal of the plane in which boundary is defined Created in NX7.5.0. More... | |
void | Translate (const NXOpen::Vector3d &vector) |
Translates the boundary from its current position using the direction and the magnitude of a vector. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::BoundaryDefinitionBuilder .
A boundary definition is a collection of ordered points which can be imagined to be connected by a polyline indicating a boundary. Any point in the collection can be marked as a key point. Marking some points as key points helps to delete part of the boundary efficiently. All the points in a boundary definition are co-planar. A depth value can be specified to define a 3D boundary equivalent to an extrusion.
Created in NX7.5.0.
void NXOpen::GeometricUtilities::BoundaryDefinitionBuilder::AppendPoint | ( | const NXOpen::Point3d & | point, |
bool | isKeyPoint | ||
) |
Appends a point to the boundary definition
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
point | Point to append |
isKeyPoint | Flag indicating if point is a key point |
bool NXOpen::GeometricUtilities::BoundaryDefinitionBuilder::Close | ( | ) |
Closes the boundary by appending start point at the end of boundary definition.
void NXOpen::GeometricUtilities::BoundaryDefinitionBuilder::DeleteAll | ( | ) |
Deletes all the points in the boundary definition
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
void NXOpen::GeometricUtilities::BoundaryDefinitionBuilder::DeleteLastKeyPoint | ( | ) |
Deletes last key point and all the points from last key point up to and excluding its previous key point
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
NXOpen::Expression* NXOpen::GeometricUtilities::BoundaryDefinitionBuilder::Depth | ( | ) |
Returns the region depth
Created in NX7.5.0.
License requirements : None
std::vector<NXOpen::Point3d> NXOpen::GeometricUtilities::BoundaryDefinitionBuilder::GetPoints | ( | ) |
Queries all the boundary definition points.
void NXOpen::GeometricUtilities::BoundaryDefinitionBuilder::SetPlaneNormal | ( | const NXOpen::Vector3d & | direction | ) |
Sets normal of the plane in which boundary is defined
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
direction | direction |
void NXOpen::GeometricUtilities::BoundaryDefinitionBuilder::Translate | ( | const NXOpen::Vector3d & | vector | ) |
Translates the boundary from its current position using the direction and the magnitude of a vector.
Created in NX7.5.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
vector | vector |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.