NX Open C++ Reference Guide
|
the AlongPath pattern definition. More...
Public Types | |
enum | PathOptions { PathOptionsRigid, PathOptionsOffset, PathOptionsTranslate } |
This defines path options. More... | |
enum | YDirectionOptions { YDirectionOptionsVector, YDirectionOptionsSection } |
This defines y direction Types. More... | |
Public Member Functions | |
void | SetUseYDirectionToggle (bool toggle) |
Sets the UseYDirection toggle attribute. More... | |
void | SetXPath (NXOpen::Section *xPath) |
Sets the x path Created in NX7.5.0. More... | |
void | SetXPathOption (NXOpen::GeometricUtilities::AlongPathPattern::PathOptions xPathOption) |
Sets the x path options Created in NX8.0.0. More... | |
void | SetYDirection (NXOpen::Direction *yDirection) |
Sets the y axis, which can be any vector not parallel to the x axis Created in NX7.5.0. More... | |
void | SetYDirectionOption (NXOpen::GeometricUtilities::AlongPathPattern::YDirectionOptions yDirectionOption) |
Sets the y direction options Created in NX7.5.0. More... | |
void | SetYPath (NXOpen::Section *yPath) |
Sets the y path, which can be any continuous section Created in NX7.5.0. More... | |
void | SetYPathOption (NXOpen::GeometricUtilities::AlongPathPattern::PathOptions yPathOption) |
Sets the y path options Created in NX8.0.0. More... | |
bool | UseYDirectionToggle () |
Returns the UseYDirection toggle attribute. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXOpen::GeometricUtilities::OnPathDistancePatternSpacing * | XOnPathSpacing () |
Returns the on path instance spacing along the x path Created in NX7.5.0. More... | |
NXOpen::Section * | XPath () |
Returns the x path Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::AlongPathPattern::PathOptions | XPathOption () |
Returns the x path options Created in NX8.0.0. More... | |
NXOpen::Direction * | YDirection () |
Returns the y axis, which can be any vector not parallel to the x axis Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::AlongPathPattern::YDirectionOptions | YDirectionOption () |
Returns the y direction options Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::OnPathDistancePatternSpacing * | YOnPathSpacing () |
Returns the on path instance spacing along the y path Created in NX7.5.0. More... | |
NXOpen::Section * | YPath () |
Returns the y path, which can be any continuous section Created in NX7.5.0. More... | |
NXOpen::GeometricUtilities::AlongPathPattern::PathOptions | YPathOption () |
Returns the y path options Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::DistancePatternSpacing * | YSpacing () |
Returns the instance spacing along the y axis Created in NX7.5.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
the AlongPath pattern definition.
Allows specification along two section pathes.
Created in NX7.5.0.
void NXOpen::GeometricUtilities::AlongPathPattern::SetUseYDirectionToggle | ( | bool | toggle | ) |
Sets the UseYDirection toggle attribute.
This function gets the UseYDirection toggle value
Created in NX7.5.0.
License requirements : None
toggle | toggle |
void NXOpen::GeometricUtilities::AlongPathPattern::SetXPath | ( | NXOpen::Section * | xPath | ) |
Sets the x path
Created in NX7.5.0.
License requirements : None
xPath | xpath |
void NXOpen::GeometricUtilities::AlongPathPattern::SetXPathOption | ( | NXOpen::GeometricUtilities::AlongPathPattern::PathOptions | xPathOption | ) |
Sets the x path options
Created in NX8.0.0.
License requirements : None
xPathOption | xpathoption |
void NXOpen::GeometricUtilities::AlongPathPattern::SetYDirection | ( | NXOpen::Direction * | yDirection | ) |
Sets the y axis, which can be any vector not parallel to the x axis
Created in NX7.5.0.
License requirements : None
yDirection | ydirection |
void NXOpen::GeometricUtilities::AlongPathPattern::SetYDirectionOption | ( | NXOpen::GeometricUtilities::AlongPathPattern::YDirectionOptions | yDirectionOption | ) |
Sets the y direction options
Created in NX7.5.0.
License requirements : None
yDirectionOption | ydirectionoption |
void NXOpen::GeometricUtilities::AlongPathPattern::SetYPath | ( | NXOpen::Section * | yPath | ) |
Sets the y path, which can be any continuous section
Created in NX7.5.0.
License requirements : None
yPath | ypath |
void NXOpen::GeometricUtilities::AlongPathPattern::SetYPathOption | ( | NXOpen::GeometricUtilities::AlongPathPattern::PathOptions | yPathOption | ) |
Sets the y path options
Created in NX8.0.0.
License requirements : None
yPathOption | ypathoption |
bool NXOpen::GeometricUtilities::AlongPathPattern::UseYDirectionToggle | ( | ) |
Returns the UseYDirection toggle attribute.
This function gets the UseYDirection toggle value
Created in NX7.5.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
NXOpen::GeometricUtilities::OnPathDistancePatternSpacing* NXOpen::GeometricUtilities::AlongPathPattern::XOnPathSpacing | ( | ) |
Returns the on path instance spacing along the x path
Created in NX7.5.0.
License requirements : None
NXOpen::Section* NXOpen::GeometricUtilities::AlongPathPattern::XPath | ( | ) |
Returns the x path
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::AlongPathPattern::PathOptions NXOpen::GeometricUtilities::AlongPathPattern::XPathOption | ( | ) |
Returns the x path options
Created in NX8.0.0.
License requirements : None
NXOpen::Direction* NXOpen::GeometricUtilities::AlongPathPattern::YDirection | ( | ) |
Returns the y axis, which can be any vector not parallel to the x axis
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::AlongPathPattern::YDirectionOptions NXOpen::GeometricUtilities::AlongPathPattern::YDirectionOption | ( | ) |
Returns the y direction options
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::OnPathDistancePatternSpacing* NXOpen::GeometricUtilities::AlongPathPattern::YOnPathSpacing | ( | ) |
Returns the on path instance spacing along the y path
Created in NX7.5.0.
License requirements : None
NXOpen::Section* NXOpen::GeometricUtilities::AlongPathPattern::YPath | ( | ) |
Returns the y path, which can be any continuous section
Created in NX7.5.0.
License requirements : None
NXOpen::GeometricUtilities::AlongPathPattern::PathOptions NXOpen::GeometricUtilities::AlongPathPattern::YPathOption | ( | ) |
Returns the y path options
Created in NX8.0.0.
License requirements : None
NXOpen::GeometricUtilities::DistancePatternSpacing* NXOpen::GeometricUtilities::AlongPathPattern::YSpacing | ( | ) |
Returns the instance spacing along the y axis
Created in NX7.5.0.
License requirements : None