NX Open C++ Reference Guide
|
Represents a tool control whether to show a surface's poles and knots
To obtain an instance of this class, refer to NXOpen::GeometricAnalysis::AnalysisObjectCollection
Created in NX6.0.0.
More...
Public Types | |
enum | ShowFlagType { ShowFlagTypePole, ShowFlagTypeKnot } |
Show flag types. More... | |
Public Member Functions | |
void | SetShowFlag (NXOpen::DisplayableObject *surface, NXOpen::GeometricAnalysis::SurfaceAnalysisDisplay::ShowFlagType choice, bool on) |
Sets show flags Created in NX6.0.0. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a tool control whether to show a surface's poles and knots
To obtain an instance of this class, refer to NXOpen::GeometricAnalysis::AnalysisObjectCollection
Created in NX6.0.0.
void NXOpen::GeometricAnalysis::SurfaceAnalysisDisplay::SetShowFlag | ( | NXOpen::DisplayableObject * | surface, |
NXOpen::GeometricAnalysis::SurfaceAnalysisDisplay::ShowFlagType | choice, | ||
bool | on | ||
) |
Sets show flags
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
surface | surface |
choice | pole/knot |
on | true/false to show flags |
tag_t NXOpen::GeometricAnalysis::SurfaceAnalysisDisplay::Tag | ( | ) | const |
Returns the tag of this object.