NX Open C++ Reference Guide
|
Represents the Interactive specification for a NXOpen::GeometricAnalysis::SectionAnalysis::SectionAnalysisExBuilder . More...
Public Member Functions | |
NXOpen::GeometricUtilities::InteractiveSectionBuilder * | InteractiveSection () |
Returns the interactive section lines Created in NX7.0.0. More... | |
bool | IsCutInfiniteEnabled () |
Returns a value indicating whether extending the interactive section lines to infinite Created in NX7.0.0. More... | |
void | SetCutInfiniteEnabled (bool enabled) |
Sets a value indicating whether extending the interactive section lines to infinite Created in NX7.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the Interactive specification for a NXOpen::GeometricAnalysis::SectionAnalysis::SectionAnalysisExBuilder .
Created in NX7.0.0.
NXOpen::GeometricUtilities::InteractiveSectionBuilder* NXOpen::GeometricAnalysis::SectionAnalysis::InteractiveBuilder::InteractiveSection | ( | ) |
Returns the interactive section lines
Created in NX7.0.0.
License requirements : None
bool NXOpen::GeometricAnalysis::SectionAnalysis::InteractiveBuilder::IsCutInfiniteEnabled | ( | ) |
Returns a value indicating whether extending the interactive section lines to infinite
Created in NX7.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::SectionAnalysis::InteractiveBuilder::SetCutInfiniteEnabled | ( | bool | enabled | ) |
Sets a value indicating whether extending the interactive section lines to infinite
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
enabled | enabled |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.