NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder builder. More...
Public Types | |
enum | CurvatureTypes { CurvatureTypesGaussian, CurvatureTypesAbsolute, CurvatureTypesMinimum, CurvatureTypesMaximum, CurvatureTypesMean, CurvatureTypesNormal, CurvatureTypesSectional, CurvatureTypesU, CurvatureTypesV } |
Represents the face curvature types. More... | |
enum | DirectionTypes { DirectionTypesPrimitive, DirectionTypesManipulator } |
Methods of specifiying the direction for normal and section curvatures. More... | |
enum | DisplayTypes { DisplayTypesColormap, DisplayTypesContours, DisplayTypesColormapAndContours } |
Represents the display types. More... | |
enum | ScaleTypes { ScaleTypesLinear, ScaleTypesLog, ScaleTypesArea } |
Represents the scaling types for curvature values. More... | |
Public Member Functions | |
int | ContourRefinement () |
Returns the contour refinement level, in the range 0-6. More... | |
double | ContourShift () |
Returns the starting contour shift or bias value, as % of the standard contour interval. More... | |
NXOpen::Plane * | CurvatureSectionPlane () |
Returns the section curvature plane when sectional curvature values are to be computed and displayed. More... | |
NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::CurvatureTypes | CurvatureType () |
Returns the curvature type to compute and display. More... | |
void | DeselectFaces (const std::vector< NXOpen::DisplayableObject * > &faces) |
Deselects faces Created in NX11.0.0. More... | |
NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DisplayTypes | DisplayType () |
Returns the display type for curvature values. More... | |
double | MapCenter () |
Returns the center point of the color mapping and contouring, as % of the full range of curvature values present in the data. More... | |
double | MapRange () |
Returns the color map and contour range, as % of the full range of curvature values present in the data. More... | |
NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DirectionTypes | NormalOption () |
Returns the normal for the case of normal curvature type. More... | |
NXOpen::Matrix3x3 | NormalOrientation () |
Returns the normal orientation when the normal curvature values are to be computed and displayed. More... | |
NXOpen::Point3d | NormalOrigin () |
Returns the normal origin when normal curvature values are to be computed and displayed. More... | |
NXOpen::Direction * | NormalVector () |
Returns the normal vector for the case when normal curvature values are to be computed and displayed. More... | |
int | NumberOfContours () |
Returns the number of contour lines to compute and display. More... | |
NXOpen::GeometricUtilities::DisplayResolutionBuilder * | Resolution () |
Returns the tesselation resolution to use for curvature color map and contours. More... | |
void | ReverseAllNormals () |
Reverses all normals. More... | |
NXOpen::SelectDisplayableObject * | ReverseIndividual () |
Returns the individual face normal. More... | |
void | ReverseIndividualNormal (NXOpen::DisplayableObject *face) |
Reverses an individual face normal. More... | |
NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ScaleTypes | ScaleType () |
Returns the scaling type of curvature values. More... | |
NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DirectionTypes | SectionOption () |
Returns whether to use a section plane or maninpulator for sectional curvatures. More... | |
NXOpen::Matrix3x3 | SectionOrientation () |
Returns the section orientation for sectional curvatures. More... | |
NXOpen::Point3d | SectionOrigin () |
Returns the section origin for sectional curvatures. More... | |
NXOpen::SelectDisplayableObjectList * | SelectObject () |
Returns the faces on which to perform curvature analysis. More... | |
void | SetContourRefinement (int contourRefinement) |
Sets the contour refinement level, in the range 0-6. More... | |
void | SetContourShift (double contourShift) |
Sets the starting contour shift or bias value, as % of the standard contour interval. More... | |
void | SetCurvatureSectionPlane (NXOpen::Plane *curvatureSectionPlane) |
Sets the section curvature plane when sectional curvature values are to be computed and displayed. More... | |
void | SetCurvatureType (NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::CurvatureTypes curvatureType) |
Sets the curvature type to compute and display. More... | |
void | SetDisplayType (NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DisplayTypes displayType) |
Sets the display type for curvature values. More... | |
void | SetMapCenter (double mapCenter) |
Sets the center point of the color mapping and contouring, as % of the full range of curvature values present in the data. More... | |
void | SetMapRange (double mapRange) |
Sets the color map and contour range, as % of the full range of curvature values present in the data. More... | |
void | SetNormalOption (NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DirectionTypes normalOption) |
Sets the normal for the case of normal curvature type. More... | |
void | SetNormalOrientation (const NXOpen::Matrix3x3 &normalOrientation) |
Sets the normal orientation when the normal curvature values are to be computed and displayed. More... | |
void | SetNormalOrigin (const NXOpen::Point3d &normalOrigin) |
Sets the normal origin when normal curvature values are to be computed and displayed. More... | |
void | SetNormalVector (NXOpen::Direction *normalVector) |
Sets the normal vector for the case when normal curvature values are to be computed and displayed. More... | |
void | SetNumberOfContours (int numberOfContours) |
Sets the number of contour lines to compute and display. More... | |
void | SetScaleType (NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ScaleTypes scaleType) |
Sets the scaling type of curvature values. More... | |
void | SetSectionOption (NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DirectionTypes sectionOption) |
Sets whether to use a section plane or maninpulator for sectional curvatures. More... | |
void | SetSectionOrientation (const NXOpen::Matrix3x3 §ionOrientation) |
Sets the section orientation for sectional curvatures. More... | |
void | SetSectionOrigin (const NXOpen::Point3d §ionOrigin) |
Sets the section origin for sectional curvatures. More... | |
void | SetShowZeroContour (bool showContour) |
Sets the option to show zero curvature contour line. More... | |
bool | ShowZeroContour () |
Returns the option to show zero curvature contour line. More... | |
void | UpdateReverseMap () |
Updates reverse map. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder builder.
Use NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder to compute different types of curvature analysis for selected faces. The result of the curvature analysis is displayed as color maps and contour lines on the faces. For more details see the NX documentation for Face Curvature Analysis.
To create a new instance of this class, use NXOpen::GeometricAnalysis::AnalysisObjectCollection::CreateFaceCurvatureAnalysisBuilder
Default values.
Property | Value |
---|---|
ContourRefinement |
0 |
ContourShift |
0 |
DisplayType |
Colormap |
MapCenter |
50 |
MapRange |
100 |
NormalOption |
Manipulator |
NumberOfContours |
10 |
Resolution.AngleTolerance |
15.0 |
Resolution.EdgeTolerance |
0.005 |
Resolution.FaceTolerance |
0.005 |
Resolution.Resolution |
Standard |
Resolution.WidthTolerance |
0.3 |
SectionOption |
Manipulator |
ShowZeroContour |
0 |
Created in NX9.0.0.
Represents the face curvature types.
int NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ContourRefinement | ( | ) |
Returns the contour refinement level, in the range 0-6.
Increasing values compute more detailed and accurate contour lines on the face.
Created in NX9.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ContourShift | ( | ) |
Returns the starting contour shift or bias value, as % of the standard contour interval.
Valid values are -100 to 100.
Created in NX9.0.0.
License requirements : None
NXOpen::Plane* NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::CurvatureSectionPlane | ( | ) |
Returns the section curvature plane when sectional curvature values are to be computed and displayed.
Created in NX9.0.0.
License requirements : None
NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::CurvatureTypes NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::CurvatureType | ( | ) |
Returns the curvature type to compute and display.
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DeselectFaces | ( | const std::vector< NXOpen::DisplayableObject * > & | faces | ) |
Deselects faces
Created in NX11.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
faces | faces |
NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DisplayTypes NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DisplayType | ( | ) |
Returns the display type for curvature values.
Created in NX9.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::MapCenter | ( | ) |
Returns the center point of the color mapping and contouring, as % of the full range of curvature values present in the data.
Created in NX9.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::MapRange | ( | ) |
Returns the color map and contour range, as % of the full range of curvature values present in the data.
Created in NX9.0.0.
License requirements : None
NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DirectionTypes NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::NormalOption | ( | ) |
Returns the normal for the case of normal curvature type.
Created in NX9.0.0.
License requirements : None
NXOpen::Matrix3x3 NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::NormalOrientation | ( | ) |
Returns the normal orientation when the normal curvature values are to be computed and displayed.
Created in NX9.0.0.
License requirements : None
NXOpen::Point3d NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::NormalOrigin | ( | ) |
Returns the normal origin when normal curvature values are to be computed and displayed.
Created in NX9.0.0.
License requirements : None
NXOpen::Direction* NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::NormalVector | ( | ) |
Returns the normal vector for the case when normal curvature values are to be computed and displayed.
Created in NX9.0.0.
License requirements : None
int NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::NumberOfContours | ( | ) |
Returns the number of contour lines to compute and display.
Created in NX9.0.0.
License requirements : None
NXOpen::GeometricUtilities::DisplayResolutionBuilder* NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::Resolution | ( | ) |
Returns the tesselation resolution to use for curvature color map and contours.
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ReverseAllNormals | ( | ) |
Reverses all normals.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
NXOpen::SelectDisplayableObject* NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ReverseIndividual | ( | ) |
Returns the individual face normal.
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ReverseIndividualNormal | ( | NXOpen::DisplayableObject * | face | ) |
Reverses an individual face normal.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
face | face |
NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ScaleTypes NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ScaleType | ( | ) |
Returns the scaling type of curvature values.
Created in NX9.0.0.
License requirements : None
NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DirectionTypes NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SectionOption | ( | ) |
Returns whether to use a section plane or maninpulator for sectional curvatures.
Created in NX9.0.0.
License requirements : None
NXOpen::Matrix3x3 NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SectionOrientation | ( | ) |
Returns the section orientation for sectional curvatures.
Created in NX9.0.0.
License requirements : None
NXOpen::Point3d NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SectionOrigin | ( | ) |
Returns the section origin for sectional curvatures.
Created in NX9.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SelectObject | ( | ) |
Returns the faces on which to perform curvature analysis.
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetContourRefinement | ( | int | contourRefinement | ) |
Sets the contour refinement level, in the range 0-6.
Increasing values compute more detailed and accurate contour lines on the face.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
contourRefinement | contourrefinement |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetContourShift | ( | double | contourShift | ) |
Sets the starting contour shift or bias value, as % of the standard contour interval.
Valid values are -100 to 100.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
contourShift | contourshift |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetCurvatureSectionPlane | ( | NXOpen::Plane * | curvatureSectionPlane | ) |
Sets the section curvature plane when sectional curvature values are to be computed and displayed.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
curvatureSectionPlane | curvaturesectionplane |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetCurvatureType | ( | NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::CurvatureTypes | curvatureType | ) |
Sets the curvature type to compute and display.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
curvatureType | curvaturetype |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetDisplayType | ( | NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DisplayTypes | displayType | ) |
Sets the display type for curvature values.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
displayType | displaytype |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetMapCenter | ( | double | mapCenter | ) |
Sets the center point of the color mapping and contouring, as % of the full range of curvature values present in the data.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
mapCenter | mapcenter |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetMapRange | ( | double | mapRange | ) |
Sets the color map and contour range, as % of the full range of curvature values present in the data.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
mapRange | maprange |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetNormalOption | ( | NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DirectionTypes | normalOption | ) |
Sets the normal for the case of normal curvature type.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
normalOption | normaloption |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetNormalOrientation | ( | const NXOpen::Matrix3x3 & | normalOrientation | ) |
Sets the normal orientation when the normal curvature values are to be computed and displayed.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
normalOrientation | normalorientation |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetNormalOrigin | ( | const NXOpen::Point3d & | normalOrigin | ) |
Sets the normal origin when normal curvature values are to be computed and displayed.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
normalOrigin | normalorigin |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetNormalVector | ( | NXOpen::Direction * | normalVector | ) |
Sets the normal vector for the case when normal curvature values are to be computed and displayed.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
normalVector | normalvector |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetNumberOfContours | ( | int | numberOfContours | ) |
Sets the number of contour lines to compute and display.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
numberOfContours | numberofcontours |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetScaleType | ( | NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ScaleTypes | scaleType | ) |
Sets the scaling type of curvature values.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
scaleType | scaletype |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetSectionOption | ( | NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::DirectionTypes | sectionOption | ) |
Sets whether to use a section plane or maninpulator for sectional curvatures.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
sectionOption | sectionoption |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetSectionOrientation | ( | const NXOpen::Matrix3x3 & | sectionOrientation | ) |
Sets the section orientation for sectional curvatures.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
sectionOrientation | sectionorientation |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetSectionOrigin | ( | const NXOpen::Point3d & | sectionOrigin | ) |
Sets the section origin for sectional curvatures.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
sectionOrigin | sectionorigin |
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::SetShowZeroContour | ( | bool | showContour | ) |
Sets the option to show zero curvature contour line.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
showContour | showcontour |
bool NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::ShowZeroContour | ( | ) |
Returns the option to show zero curvature contour line.
Created in NX9.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::FaceCurvatureAnalysisBuilder::UpdateReverseMap | ( | ) |
Updates reverse map.
Created in NX9.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")