NX Open C++ Reference Guide
|
Represents reverse normal functions used by Face Analysis. More...
Public Member Functions | |
NXOpen::SelectNXObject * | FaceToReverseNormal () |
Returns the face to reverse normal Created in NX11.0.0. More... | |
NXOpen::Point * | Point () |
Returns the point to redirect normals Created in NX11.0.0. More... | |
void | SetPoint (NXOpen::Point *point) |
Sets the point to redirect normals Created in NX11.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents reverse normal functions used by Face Analysis.
Created in NX11.0.0.
NXOpen::SelectNXObject* NXOpen::GeometricAnalysis::FaceAnalysisNormalsBuilder::FaceToReverseNormal | ( | ) |
Returns the face to reverse normal
Created in NX11.0.0.
License requirements : None
NXOpen::Point* NXOpen::GeometricAnalysis::FaceAnalysisNormalsBuilder::Point | ( | ) |
Returns the point to redirect normals
Created in NX11.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::FaceAnalysisNormalsBuilder::SetPoint | ( | NXOpen::Point * | point | ) |
Sets the point to redirect normals
Created in NX11.0.0.
License requirements : None
point | point |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.