NX Open C++ Reference Guide
|
Represents a set of display settings used by Face Analysis. More...
Public Types | |
enum | ColorLegendOptions { ColorLegendOptionsBlend, ColorLegendOptionsSharp } |
Represents color legend type in display. More... | |
enum | ColorsOptions { ColorsOptionsTwo, ColorsOptionsThree, ColorsOptionsFour, ColorsOptionsFive, ColorsOptionsSix, ColorsOptionsSeven, ColorsOptionsEight, ColorsOptionsNine, ColorsOptionsTen, ColorsOptionsEleven, ColorsOptionsTwelve } |
The option indicating number of colors to be used for display. More... | |
Public Member Functions | |
bool | CanShowFacet () |
Returns the flag indicating if facets should be shown. More... | |
NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorLegendOptions | ColorLegendOption () |
Returns the color legend option. More... | |
NXOpen::GeometricUtilities::DisplayResolutionBuilder * | DisplayResolution () |
Returns the display resolution. More... | |
NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorsOptions | NumberOfColors () |
Returns the number of colors. More... | |
void | SetCanShowFacet (bool canShowFacet) |
Sets the flag indicating if facets should be shown. More... | |
void | SetColorLegendOption (NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorLegendOptions colorLegendOption) |
Sets the color legend option. More... | |
void | SetNumberOfColors (NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorsOptions numberOfColors) |
Sets the number of colors. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a set of display settings used by Face Analysis.
Created in NX11.0.0.
The option indicating number of colors to be used for display.
bool NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::CanShowFacet | ( | ) |
Returns the flag indicating if facets should be shown.
Created in NX11.0.0.
License requirements : None
NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorLegendOptions NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorLegendOption | ( | ) |
Returns the color legend option.
Created in NX11.0.0.
License requirements : None
NXOpen::GeometricUtilities::DisplayResolutionBuilder* NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::DisplayResolution | ( | ) |
Returns the display resolution.
Created in NX11.0.0.
License requirements : None
NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorsOptions NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::NumberOfColors | ( | ) |
Returns the number of colors.
Created in NX11.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::SetCanShowFacet | ( | bool | canShowFacet | ) |
Sets the flag indicating if facets should be shown.
Created in NX11.0.0.
License requirements : None
canShowFacet | canshowfacet |
void NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::SetColorLegendOption | ( | NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorLegendOptions | colorLegendOption | ) |
Sets the color legend option.
Created in NX11.0.0.
License requirements : None
colorLegendOption | colorlegendoption |
void NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::SetNumberOfColors | ( | NXOpen::GeometricAnalysis::FaceAnalysisDisplayBuilder::ColorsOptions | numberOfColors | ) |
Sets the number of colors.
Created in NX11.0.0.
License requirements : None
numberOfColors | numberofcolors |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.