NX Open C++ Reference Guide
|
Represents data range functions used by Face Analysis. More...
Public Member Functions | |
bool | IsFixed () |
Returns the value indicating the range is fixed or not. More... | |
double | Max () |
Returns the maximum data range. More... | |
double | Middle () |
Returns the middle data range value. More... | |
double | MiddleScale () |
Returns the middle value scale for data range. More... | |
double | Min () |
Returns the minimum data range. More... | |
void | ResetData () |
Resets data range. More... | |
void | SetFixed (bool isFixed) |
Sets the value indicating the range is fixed or not. More... | |
void | SetMax (double max) |
Sets the maximum data range. More... | |
void | SetMiddle (double middle) |
Sets the middle data range value. More... | |
void | SetMiddleScale (double middleScale) |
Sets the middle value scale for data range. More... | |
void | SetMin (double min) |
Sets the minimum data range. More... | |
void | SetZoomScale (double scaleSlider) |
Sets the zoom scale. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
double | ZoomScale () |
Returns the zoom scale. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents data range functions used by Face Analysis.
Created in NX11.0.0.
bool NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::IsFixed | ( | ) |
Returns the value indicating the range is fixed or not.
Created in NX11.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::Max | ( | ) |
Returns the maximum data range.
Created in NX11.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::Middle | ( | ) |
Returns the middle data range value.
Created in NX11.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::MiddleScale | ( | ) |
Returns the middle value scale for data range.
Created in NX11.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::Min | ( | ) |
Returns the minimum data range.
Created in NX11.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::ResetData | ( | ) |
Resets data range.
Created in NX11.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::SetFixed | ( | bool | isFixed | ) |
Sets the value indicating the range is fixed or not.
Created in NX11.0.0.
License requirements : None
isFixed | isfixed |
void NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::SetMax | ( | double | max | ) |
Sets the maximum data range.
Created in NX11.0.0.
License requirements : None
max | max |
void NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::SetMiddle | ( | double | middle | ) |
Sets the middle data range value.
Created in NX11.0.0.
License requirements : None
middle | middle |
void NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::SetMiddleScale | ( | double | middleScale | ) |
Sets the middle value scale for data range.
Created in NX11.0.0.
License requirements : None
middleScale | middlescale |
void NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::SetMin | ( | double | min | ) |
Sets the minimum data range.
Created in NX11.0.0.
License requirements : None
min | min |
void NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::SetZoomScale | ( | double | scaleSlider | ) |
Sets the zoom scale.
Created in NX11.0.0.
License requirements : None
scaleSlider | scaleslider |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
double NXOpen::GeometricAnalysis::FaceAnalysisDataRangeBuilder::ZoomScale | ( | ) |
Returns the zoom scale.
Created in NX11.0.0.
License requirements : None