NX Open C++ Reference Guide
|
Represents the class Application Builder. More...
Public Member Functions | |
virtual NXOpen::ErrorList * | AutoAssignAttributes (const std::vector< NXOpen::NXObject * > &objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
virtual NXOpen::ErrorList * | AutoAssignAttributesWithNamingPattern (const std::vector< NXOpen::NXObject * > &objects, const std::vector< NXOpen::NXObject * > &properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
virtual NXOpen::NXObject * | CreateAttributeTitleToNamingPatternMap (std::vector< NXString > &attributeTitles, std::vector< NXString > &titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the class Application Builder.
Instances of this class can be accessed through various application specific builders
Created in NX11.0.0.
|
virtual |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign.
objects | objects |
Implements NXOpen::IAttributeSourceObjectBuilder.
|
virtual |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign.
properties needs to be created using CreateAttributeTitleToNamingPatternMap
objects | objects |
properties | properties |
Implements NXOpen::IAttributeSourceObjectBuilder.
|
virtual |
Creates a map object of attribute titles to their corresponding naming pattern.
attributeTitles | attributetitles |
titlePatterns | titlepatterns |
Implements NXOpen::IAttributeSourceObjectBuilder.