NX Open C++ Reference Guide
|
Represents a NXOpen::Features::VehicleDesign::HeadImpactRearHeaderWizardBuilder . More...
Public Member Functions | |
NXOpen::ScCollector * | RearshieldEdge () |
Returns the rear door or daylight opening upper edge geometry. More... | |
NXOpen::ScCollector * | UpperRoofInterior () |
Returns the upper roof interior geometry. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::VehicleDesign::HeadImpactRearHeaderWizardBuilder .
This is an abstract class and cannot be instantiated.
Created in NX9.0.0.
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::HeadImpactRearHeaderWizardBuilder::RearshieldEdge | ( | ) |
Returns the rear door or daylight opening upper edge geometry.
Created in NX9.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::HeadImpactRearHeaderWizardBuilder::UpperRoofInterior | ( | ) |
Returns the upper roof interior geometry.
Created in NX9.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.