NX Open C++ Reference Guide
|
Represents a NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder . More...
Public Member Functions | |
bool | CreateGeometry () |
Returns the create construction geometry flag. More... | |
NXOpen::Expression * | ReqHorizontalExact () |
Returns the horizontal exact required approach angle. More... | |
NXOpen::Expression * | ReqVerticalMax () |
Returns the vertical maximum required approach angle. More... | |
NXOpen::Expression * | ReqVerticalMin () |
Returns the vertical minimum required approach angle. More... | |
NXOpen::Point * | RHLeft () |
Returns the left rear header target alternative point. More... | |
bool | RHLeftFlag () |
Returns the left rear header target alternative point flag. More... | |
NXOpen::Expression * | RHOffsetMax () |
Returns the maximum offset allowed to position the rear header target. More... | |
NXOpen::Point * | RHRight () |
Returns the right rear header target alternative point. More... | |
bool | RHRightFlag () |
Returns the right rear header target alternative point flag. More... | |
void | SetCreateGeometry (bool createGeometry) |
Sets the create construction geometry flag. More... | |
void | SetRHLeft (NXOpen::Point *rhLeft) |
Sets the left rear header target alternative point. More... | |
void | SetRHLeftFlag (bool rhLeftFlag) |
Sets the left rear header target alternative point flag. More... | |
void | SetRHRight (NXOpen::Point *rhRight) |
Sets the right rear header target alternative point. More... | |
void | SetRHRightFlag (bool rhRightFlag) |
Sets the right rear header target alternative point flag. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder .
This is an abstract class and cannot be instantiated.
Created in NX9.0.0.
bool NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::CreateGeometry | ( | ) |
Returns the create construction geometry flag.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::ReqHorizontalExact | ( | ) |
Returns the horizontal exact required approach angle.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::ReqVerticalMax | ( | ) |
Returns the vertical maximum required approach angle.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::ReqVerticalMin | ( | ) |
Returns the vertical minimum required approach angle.
Created in NX9.0.0.
License requirements : None
NXOpen::Point* NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::RHLeft | ( | ) |
Returns the left rear header target alternative point.
Created in NX9.0.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::RHLeftFlag | ( | ) |
Returns the left rear header target alternative point flag.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::RHOffsetMax | ( | ) |
Returns the maximum offset allowed to position the rear header target.
Created in NX9.0.0.
License requirements : None
NXOpen::Point* NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::RHRight | ( | ) |
Returns the right rear header target alternative point.
Created in NX9.0.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::RHRightFlag | ( | ) |
Returns the right rear header target alternative point flag.
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::SetCreateGeometry | ( | bool | createGeometry | ) |
Sets the create construction geometry flag.
Created in NX9.0.0.
License requirements : nx_general_packaging ("NX General Packaging")
createGeometry | creategeometry |
void NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::SetRHLeft | ( | NXOpen::Point * | rhLeft | ) |
Sets the left rear header target alternative point.
Created in NX9.0.0.
License requirements : nx_general_packaging ("NX General Packaging")
rhLeft | rhleft |
void NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::SetRHLeftFlag | ( | bool | rhLeftFlag | ) |
Sets the left rear header target alternative point flag.
Created in NX9.0.0.
License requirements : nx_general_packaging ("NX General Packaging")
rhLeftFlag | rhleftflag |
void NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::SetRHRight | ( | NXOpen::Point * | rhRight | ) |
Sets the right rear header target alternative point.
Created in NX9.0.0.
License requirements : nx_general_packaging ("NX General Packaging")
rhRight | rhright |
void NXOpen::Features::VehicleDesign::HeadImpactRearHeaderDetailBuilder::SetRHRightFlag | ( | bool | rhRightFlag | ) |
Sets the right rear header target alternative point flag.
Created in NX9.0.0.
License requirements : nx_general_packaging ("NX General Packaging")
rhRightFlag | rhrightflag |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.