NX Open C++ Reference Guide
|
Represents a NXOpen::Features::VariableRadiusPointsBuilder builder
To create a new instance of this class, use NXOpen::Features::FlowBlendBuilder::NewControlPoint
Created in NX10.0.0.
More...
Public Member Functions | |
NXOpen::Point * | Location () |
Returns the location of variable radius point Created in NX10.0.0. More... | |
NXOpen::Expression * | Radius () |
Returns the radius of variable radius point Created in NX10.0.0. More... | |
void | SetLocation (NXOpen::Point *location) |
Sets the location of variable radius point Created in NX10.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::VariableRadiusPointsBuilder builder
To create a new instance of this class, use NXOpen::Features::FlowBlendBuilder::NewControlPoint
Created in NX10.0.0.
NXOpen::Point* NXOpen::Features::VariableRadiusPointsBuilder::Location | ( | ) |
Returns the location of variable radius point
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VariableRadiusPointsBuilder::Radius | ( | ) |
Returns the radius of variable radius point
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::VariableRadiusPointsBuilder::SetLocation | ( | NXOpen::Point * | location | ) |
Sets the location of variable radius point
Created in NX10.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
location | location |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.