NX Open C++ Reference Guide
|
This class contains the factory method for creating tooling feature builder. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Features::OffsetFacetBodyBuilder * | CreateOffsetFacetBodyBuilder (NXOpen::Features::OffsetFacetBody *offsetfacetBody) |
Creates a NXOpen::Features::OffsetFacetBodyBuilder. More... | |
NXOpen::Features::ToolingBoxBuilder * | CreateToolingBoxBuilder (NXOpen::Features::ToolingBox *toolingBox) |
Creates a NXOpen::Features::ToolingBoxBuilder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class contains the factory method for creating tooling feature builder.
To obtain an instance of this class, refer to NXOpen::Features::FeatureCollection
Created in NX10.0.0.
iterator NXOpen::Features::ToolingFeatureCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Features::OffsetFacetBodyBuilder* NXOpen::Features::ToolingFeatureCollection::CreateOffsetFacetBodyBuilder | ( | NXOpen::Features::OffsetFacetBody * | offsetfacetBody | ) |
Creates a NXOpen::Features::OffsetFacetBodyBuilder.
offsetfacetBody | NXOpen::Features::OffsetFacetBody to be edited, if NULL then create a new one |
NXOpen::Features::ToolingBoxBuilder* NXOpen::Features::ToolingFeatureCollection::CreateToolingBoxBuilder | ( | NXOpen::Features::ToolingBox * | toolingBox | ) |
Creates a NXOpen::Features::ToolingBoxBuilder.
toolingBox | NXOpen::Features::ToolingBox to be edited |
iterator NXOpen::Features::ToolingFeatureCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Features::ToolingFeatureCollection::Tag | ( | ) | const |
Returns the tag of this object.