NX Open C++ Reference Guide
|
This class contains the factory method for creating ship feature builder. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Features::MoveEdgeBuilder * | CreateMoveEdgeBuilder (NXOpen::Features::MoveEdge *moveEdge) |
Creates a NXOpen::Features::MoveEdgeBuilder. More... | |
NXOpen::Features::OffsetEdgeBuilder * | CreateOffsetEdgeBuilder (NXOpen::Features::OffsetEdge *offsetEdge) |
Creates a NXOpen::Features::OffsetEdgeBuilder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class contains the factory method for creating ship feature builder.
To obtain an instance of this class, refer to NXOpen::Features::FeatureCollection
Created in NX9.0.0.
iterator NXOpen::Features::SynchronousEdgeCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Features::MoveEdgeBuilder* NXOpen::Features::SynchronousEdgeCollection::CreateMoveEdgeBuilder | ( | NXOpen::Features::MoveEdge * | moveEdge | ) |
Creates a NXOpen::Features::MoveEdgeBuilder.
moveEdge | NXOpen::Features::MoveEdge to be edited |
NXOpen::Features::OffsetEdgeBuilder* NXOpen::Features::SynchronousEdgeCollection::CreateOffsetEdgeBuilder | ( | NXOpen::Features::OffsetEdge * | offsetEdge | ) |
Creates a NXOpen::Features::OffsetEdgeBuilder.
offsetEdge | NXOpen::Features::OffsetEdge to be edited |
iterator NXOpen::Features::SynchronousEdgeCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Features::SynchronousEdgeCollection::Tag | ( | ) | const |
Returns the tag of this object.