NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Subdivision::SubdivisionSweepBuilder builder. More...
Public Types | |
enum | ContinuityType { ContinuityTypeSmooth, ContinuityTypeSharp } |
Type of continuity. More... | |
Public Member Functions | |
bool | CanSew () |
Returns the value indicating if open edges of the swept mesh can be sewn with selected input open edges. More... | |
NXOpen::Features::Subdivision::SubdivisionSweepBuilder::ContinuityType | Continuity () |
Returns the continuity. More... | |
NXOpen::Features::Subdivision::CageSectionDataList * | Guides () |
Returns the guide objects. More... | |
NXOpen::Features::Subdivision::CageSectionDataList * | Sections () |
Returns the section objects. More... | |
void | SetCanSew (bool canSew) |
Sets the value indicating if open edges of the swept mesh can be sewn with selected input open edges. More... | |
void | SetContinuity (NXOpen::Features::Subdivision::SubdivisionSweepBuilder::ContinuityType continuity) |
Sets the continuity. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Subdivision::SubdivisionSweepBuilder builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateSubdivisionSweepBuilder
Default values.
Property | Value |
---|---|
CanSew |
1 |
Created in NX10.0.0.
bool NXOpen::Features::Subdivision::SubdivisionSweepBuilder::CanSew | ( | ) |
Returns the value indicating if open edges of the swept mesh can be sewn with selected input open edges.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::Subdivision::SubdivisionSweepBuilder::ContinuityType NXOpen::Features::Subdivision::SubdivisionSweepBuilder::Continuity | ( | ) |
Returns the continuity.
The continuity is used to specify creases in the limit surface corresponding to edges of the swept region that are sewn with the primary existing region.
Created in NX11.0.0.
License requirements : None
NXOpen::Features::Subdivision::CageSectionDataList* NXOpen::Features::Subdivision::SubdivisionSweepBuilder::Guides | ( | ) |
Returns the guide objects.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::Subdivision::CageSectionDataList* NXOpen::Features::Subdivision::SubdivisionSweepBuilder::Sections | ( | ) |
Returns the section objects.
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::Subdivision::SubdivisionSweepBuilder::SetCanSew | ( | bool | canSew | ) |
Sets the value indicating if open edges of the swept mesh can be sewn with selected input open edges.
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
canSew | cansew |
void NXOpen::Features::Subdivision::SubdivisionSweepBuilder::SetContinuity | ( | NXOpen::Features::Subdivision::SubdivisionSweepBuilder::ContinuityType | continuity | ) |
Sets the continuity.
The continuity is used to specify creases in the limit surface corresponding to edges of the swept region that are sewn with the primary existing region.
Created in NX11.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
continuity | continuity |