NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Subdivision::SubdivisionSubdivideFaceBuilder builder. More...
Public Member Functions | |
NXOpen::Features::Subdivision::SelectCageObjectData * | FacesToSubdivide () |
Returns the faces to subdivide. More... | |
NXOpen::Expression * | Scale () |
Returns the scale factor. More... | |
void | Subdivide () |
Perform subdivide operation. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Subdivision::SubdivisionSubdivideFaceBuilder builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateSubdivisionSubdivideFaceBuilder
Created in NX9.0.0.
NXOpen::Features::Subdivision::SelectCageObjectData* NXOpen::Features::Subdivision::SubdivisionSubdivideFaceBuilder::FacesToSubdivide | ( | ) |
Returns the faces to subdivide.
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::Subdivision::SubdivisionSubdivideFaceBuilder::Scale | ( | ) |
Returns the scale factor.
The value is from 0 to 100. 0 refers to the original size of the face, 100 refers to the center of the face.
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::Subdivision::SubdivisionSubdivideFaceBuilder::Subdivide | ( | ) |
Perform subdivide operation.
Created in NX9.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")