NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Subdivision::SubdivisionFillBuilder builder. More...
Public Types | |
enum | ContinuityType { ContinuityTypeSmooth, ContinuityTypeSharp } |
Type of continuity. More... | |
Public Member Functions | |
bool | CanConnectSymmetrically () |
Returns the flag indicating if selected edges are to be connected with their symmetric counterpart. More... | |
NXOpen::Features::Subdivision::SubdivisionFillBuilder::ContinuityType | Continuity () |
Returns the continuity. More... | |
NXOpen::Features::Subdivision::SelectCageObjectData * | SelectedEdges () |
Returns the edges to form a face. More... | |
void | SetCanConnectSymmetrically (bool connectSymmetrically) |
Sets the flag indicating if selected edges are to be connected with their symmetric counterpart. More... | |
void | SetContinuity (NXOpen::Features::Subdivision::SubdivisionFillBuilder::ContinuityType continuity) |
Sets the continuity. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Subdivision::SubdivisionFillBuilder builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateSubdivisionFillBuilder
Created in NX9.0.0.
bool NXOpen::Features::Subdivision::SubdivisionFillBuilder::CanConnectSymmetrically | ( | ) |
Returns the flag indicating if selected edges are to be connected with their symmetric counterpart.
Created in NX11.0.0.
License requirements : None
NXOpen::Features::Subdivision::SubdivisionFillBuilder::ContinuityType NXOpen::Features::Subdivision::SubdivisionFillBuilder::Continuity | ( | ) |
Returns the continuity.
The continuity is used to specify creases in the limit surface corresponding to edges specified by NXOpen::Features::Subdivision::SubdivisionFillBuilder::SelectedEdges .
Created in NX11.0.0.
License requirements : None
NXOpen::Features::Subdivision::SelectCageObjectData* NXOpen::Features::Subdivision::SubdivisionFillBuilder::SelectedEdges | ( | ) |
Returns the edges to form a face.
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::Subdivision::SubdivisionFillBuilder::SetCanConnectSymmetrically | ( | bool | connectSymmetrically | ) |
Sets the flag indicating if selected edges are to be connected with their symmetric counterpart.
Created in NX11.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
connectSymmetrically | connectsymmetrically |
void NXOpen::Features::Subdivision::SubdivisionFillBuilder::SetContinuity | ( | NXOpen::Features::Subdivision::SubdivisionFillBuilder::ContinuityType | continuity | ) |
Sets the continuity.
The continuity is used to specify creases in the limit surface corresponding to edges specified by NXOpen::Features::Subdivision::SubdivisionFillBuilder::SelectedEdges .
Created in NX11.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
continuity | continuity |