NX Open C++ Reference Guide
|
Represents a Features::Subdivision::SplitSubdivisionBodyBuilder builder. More...
Public Types | |
enum | InputBodyOptions { InputBodyOptionsKeep, InputBodyOptionsHide, InputBodyOptionsDelete } |
Options indicating actions to be taken on input Features::Subdivision::SubdivisionBody features. More... | |
Public Member Functions | |
NXOpen::Features::Subdivision::SplitSubdivisionBodyBuilder::InputBodyOptions | InputBodyOption () |
Returns the input body option Created in NX11.0.0. More... | |
void | SetInputBodyOption (NXOpen::Features::Subdivision::SplitSubdivisionBodyBuilder::InputBodyOptions inputBody) |
Sets the input body option Created in NX11.0.0. More... | |
NXOpen::Features::Subdivision::SelectSubdivisionBodyList * | SubdivisionBodiesToSplit () |
Returns the Features::Subdivision::SubdivisionBody features to split Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Features::Subdivision::SplitSubdivisionBodyBuilder builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateSplitSubdivisionBodyBuilder
Default values.
Property | Value |
---|---|
InputBodyOption |
Delete |
Created in NX11.0.0.
Options indicating actions to be taken on input Features::Subdivision::SubdivisionBody features.
Enumerator | |
---|---|
InputBodyOptionsKeep |
Keep the feature as they are. |
InputBodyOptionsHide |
Hide the features. |
InputBodyOptionsDelete |
Delete the features. |
NXOpen::Features::Subdivision::SplitSubdivisionBodyBuilder::InputBodyOptions NXOpen::Features::Subdivision::SplitSubdivisionBodyBuilder::InputBodyOption | ( | ) |
Returns the input body option
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::Subdivision::SplitSubdivisionBodyBuilder::SetInputBodyOption | ( | NXOpen::Features::Subdivision::SplitSubdivisionBodyBuilder::InputBodyOptions | inputBody | ) |
Sets the input body option
Created in NX11.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
inputBody | inputbody |
NXOpen::Features::Subdivision::SelectSubdivisionBodyList* NXOpen::Features::Subdivision::SplitSubdivisionBodyBuilder::SubdivisionBodiesToSplit | ( | ) |
Returns the Features::Subdivision::SubdivisionBody features to split
Created in NX11.0.0.
License requirements : None