NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Subdivision::PasteCageData builder. More...
Public Member Functions | |
bool | CanMoveToolOnly () |
Returns the flag indicating if transformer tool can be moved without transforming the selected cage topology. More... | |
void | SetCanMoveToolOnly (bool canMove) |
Sets the flag indicating if transformer tool can be moved without transforming the selected cage topology. More... | |
NXOpen::GeometricUtilities::TransformerData * | Transformer () |
Returns the transformation tool. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Subdivision::PasteCageData builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreatePasteCageData
Created in NX11.0.0.
bool NXOpen::Features::Subdivision::PasteCageData::CanMoveToolOnly | ( | ) |
Returns the flag indicating if transformer tool can be moved without transforming the selected cage topology.
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::Subdivision::PasteCageData::SetCanMoveToolOnly | ( | bool | canMove | ) |
Sets the flag indicating if transformer tool can be moved without transforming the selected cage topology.
Created in NX11.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
canMove | canmove |
NXOpen::GeometricUtilities::TransformerData* NXOpen::Features::Subdivision::PasteCageData::Transformer | ( | ) |
Returns the transformation tool.
The tool allows user to transform the pasted topology.
Created in NX11.0.0.
License requirements : None