NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Subdivision::MirrorCageBuilder builder. More...
Public Member Functions | |
NXOpen::Plane * | MirrorPlane () |
Returns the mirror plane Created in NX11.0.0. More... | |
NXOpen::Features::Subdivision::SelectCageObjectData * | Objects () |
Returns the objects to be mirrored Created in NX11.0.0. More... | |
void | SetMirrorPlane (NXOpen::Plane *plane) |
Sets the mirror plane Created in NX11.0.0. More... | |
void | UpdateOnMirrorPlane () |
Updates the builder based on changes in the mirror plane. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Subdivision::MirrorCageBuilder builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateMirrorCageBuilder
Created in NX11.0.0.
NXOpen::Plane* NXOpen::Features::Subdivision::MirrorCageBuilder::MirrorPlane | ( | ) |
Returns the mirror plane
Created in NX11.0.0.
License requirements : None
NXOpen::Features::Subdivision::SelectCageObjectData* NXOpen::Features::Subdivision::MirrorCageBuilder::Objects | ( | ) |
Returns the objects to be mirrored
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::Subdivision::MirrorCageBuilder::SetMirrorPlane | ( | NXOpen::Plane * | plane | ) |
Sets the mirror plane
Created in NX11.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
plane | plane |
void NXOpen::Features::Subdivision::MirrorCageBuilder::UpdateOnMirrorPlane | ( | ) |
Updates the builder based on changes in the mirror plane.
Created in NX11.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")