NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Subdivision::ImportSubdivisionGeometryBuilder builder. More...
Public Member Functions | |
bool | CanCreateSingleFeature () |
Returns the flag indicating if single feature should be created for all the disjoint regions of the subdivision geometry. More... | |
NXString | FileName () |
Returns the file name. More... | |
void | SetCanCreateSingleFeature (bool canCreateSingleFeature) |
Sets the flag indicating if single feature should be created for all the disjoint regions of the subdivision geometry. More... | |
void | SetFileName (const NXString &filename) |
Sets the file name. More... | |
void | SetFileName (const char *filename) |
Sets the file name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Subdivision::ImportSubdivisionGeometryBuilder builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateImportSubdivisionGeometryBuilder
Created in NX10.0.0.
bool NXOpen::Features::Subdivision::ImportSubdivisionGeometryBuilder::CanCreateSingleFeature | ( | ) |
Returns the flag indicating if single feature should be created for all the disjoint regions of the subdivision geometry.
When false, separate feature will be created for each disjoint region.
Created in NX10.0.0.
License requirements : None
NXString NXOpen::Features::Subdivision::ImportSubdivisionGeometryBuilder::FileName | ( | ) |
Returns the file name.
Expects a file in standard ASCII Wavefront OBJ format used for base mesh definition of a subdivision geometry. Usage of OBJ files representing triangulated polygon mesh, similar to ones used for graphical rendering or higher resolution subdivision mesh is not recommended to be used. The solid model created from such mesh will have excessive amount of topology and the import operation will be inefficient.
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::Subdivision::ImportSubdivisionGeometryBuilder::SetCanCreateSingleFeature | ( | bool | canCreateSingleFeature | ) |
Sets the flag indicating if single feature should be created for all the disjoint regions of the subdivision geometry.
When false, separate feature will be created for each disjoint region.
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
canCreateSingleFeature | cancreatesinglefeature |
void NXOpen::Features::Subdivision::ImportSubdivisionGeometryBuilder::SetFileName | ( | const NXString & | filename | ) |
Sets the file name.
Expects a file in standard ASCII Wavefront OBJ format used for base mesh definition of a subdivision geometry. Usage of OBJ files representing triangulated polygon mesh, similar to ones used for graphical rendering or higher resolution subdivision mesh is not recommended to be used. The solid model created from such mesh will have excessive amount of topology and the import operation will be inefficient.
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
filename | filename |
void NXOpen::Features::Subdivision::ImportSubdivisionGeometryBuilder::SetFileName | ( | const char * | filename | ) |
Sets the file name.
Expects a file in standard ASCII Wavefront OBJ format used for base mesh definition of a subdivision geometry. Usage of OBJ files representing triangulated polygon mesh, similar to ones used for graphical rendering or higher resolution subdivision mesh is not recommended to be used. The solid model created from such mesh will have excessive amount of topology and the import operation will be inefficient.
Created in NX10.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
filename | filename |