NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Subdivision::ExportSubdivisionGeometryBuilder builder. More...
Public Member Functions | |
NXOpen::Features::SelectFeatureList * | FeatureSet () |
Returns the Feature to export Created in NX11.0.0. More... | |
NXString | FileName () |
Returns the file name. More... | |
void | SetFileName (const NXString &filename) |
Sets the file name. More... | |
void | SetFileName (const char *filename) |
Sets the file name. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Subdivision::ExportSubdivisionGeometryBuilder builder.
To create a new instance of this class, use NXOpen::Features::Subdivision::SubdivisionBodyCollection::CreateExportSubdivisionGeometryBuilder
Created in NX11.0.0.
NXOpen::Features::SelectFeatureList* NXOpen::Features::Subdivision::ExportSubdivisionGeometryBuilder::FeatureSet | ( | ) |
Returns the Feature to export
Created in NX11.0.0.
License requirements : None
NXString NXOpen::Features::Subdivision::ExportSubdivisionGeometryBuilder::FileName | ( | ) |
Returns the file name.
The export file will only store the topology and geometry positions of the Subdivision Cage, and not contains auxiliary data of the Subdivision feature, such as the weights, sharpness and constraints.
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::Subdivision::ExportSubdivisionGeometryBuilder::SetFileName | ( | const NXString & | filename | ) |
Sets the file name.
The export file will only store the topology and geometry positions of the Subdivision Cage, and not contains auxiliary data of the Subdivision feature, such as the weights, sharpness and constraints.
Created in NX11.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
filename | filename |
void NXOpen::Features::Subdivision::ExportSubdivisionGeometryBuilder::SetFileName | ( | const char * | filename | ) |
Sets the file name.
The export file will only store the topology and geometry positions of the Subdivision Cage, and not contains auxiliary data of the Subdivision feature, such as the weights, sharpness and constraints.
Created in NX11.0.0.
License requirements : nx_subdivision (" NX SUBDIVISION")
filename | filename |