NX Open C++ Reference Guide
|
Represents a NXOpen::Features::SmoothRangeBuilder builder
To create a new instance of this class, use NXOpen::Features::FlowBlendBuilder::NewSmoothRange
Created in NX10.0.0.
More...
Public Member Functions | |
void | SetSmoothRangeFrom (NXOpen::Point *smoothRangeFrom) |
Sets the start point of smoothing range Created in NX10.0.0. More... | |
void | SetSmoothRangeTo (NXOpen::Point *smoothRangeTo) |
Sets the end point of smoothing range Created in NX10.0.0. More... | |
NXOpen::Point * | SmoothRangeFrom () |
Returns the start point of smoothing range Created in NX10.0.0. More... | |
NXOpen::Point * | SmoothRangeTo () |
Returns the end point of smoothing range Created in NX10.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::SmoothRangeBuilder builder
To create a new instance of this class, use NXOpen::Features::FlowBlendBuilder::NewSmoothRange
Created in NX10.0.0.
void NXOpen::Features::SmoothRangeBuilder::SetSmoothRangeFrom | ( | NXOpen::Point * | smoothRangeFrom | ) |
Sets the start point of smoothing range
Created in NX10.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
smoothRangeFrom | smoothrangefrom |
void NXOpen::Features::SmoothRangeBuilder::SetSmoothRangeTo | ( | NXOpen::Point * | smoothRangeTo | ) |
Sets the end point of smoothing range
Created in NX10.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
smoothRangeTo | smoothrangeto |
NXOpen::Point* NXOpen::Features::SmoothRangeBuilder::SmoothRangeFrom | ( | ) |
Returns the start point of smoothing range
Created in NX10.0.0.
License requirements : None
NXOpen::Point* NXOpen::Features::SmoothRangeBuilder::SmoothRangeTo | ( | ) |
Returns the end point of smoothing range
Created in NX10.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.