NX Open C++ Reference Guide
|
Sketch Spline builder class. More...
Additional Inherited Members | |
Public Types inherited from NXOpen::Features::StudioSplineBuilderEx | |
enum | DrawingPlaneOptions { DrawingPlaneOptionsView, DrawingPlaneOptionsXY, DrawingPlaneOptionsYZ, DrawingPlaneOptionsXZ, DrawingPlaneOptionsGeneral } |
Drawing plane options. More... | |
enum | InputCurveOptions { InputCurveOptionsKeep, InputCurveOptionsHide, InputCurveOptionsDelete } |
Options of the actions to be taken on an input non-parametric spline after its editing is done. More... | |
enum | MatchKnotsTypes { MatchKnotsTypesNone, MatchKnotsTypesCubic, MatchKnotsTypesGeneral } |
Options for creating knots at the defining points in case of through point spline. More... | |
enum | MovementMethodType { MovementMethodTypeWCS, MovementMethodTypeView, MovementMethodTypeVector, MovementMethodTypePlane, MovementMethodTypeNormal, MovementMethodTypePolygon } |
Points movement types. More... | |
enum | Types { TypesThroughPoints, TypesByPoles } |
Spline methods. More... | |
enum | WCSOptionType { WCSOptionTypeX, WCSOptionTypeY, WCSOptionTypeZ, WCSOptionTypeYZ, WCSOptionTypeXZ, WCSOptionTypeXY } |
WCS principal axis or plane types. More... | |
Public Member Functions inherited from NXOpen::Features::StudioSplineBuilderEx | |
bool | CanUseOrientationTool () |
Returns the flag indicating if WCS like tool should be deployed when a point or pole handle is selected Created in NX8.5.1. More... | |
NXOpen::Features::GeometricConstraintDataManager * | ConstraintManager () |
Returns the constraint manager Created in NX8.0.0. More... | |
NXOpen::CoordinateSystem * | ConstraintPlane () |
Returns the coordinate system defining plane constraint Created in NX8.0.0. More... | |
NXOpen::Spline * | Curve () |
Returns the spline curve Created in NX8.0.0. More... | |
int | Degree () |
Returns the degree Created in NX8.0.0. More... | |
NXOpen::Plane * | DrawingPlane () |
Returns the drawing plane Created in NX8.0.0. More... | |
NXOpen::Features::StudioSplineBuilderEx::DrawingPlaneOptions | DrawingPlaneOption () |
Returns a drawing plane option Created in NX8.0.0. More... | |
void | EditSpline (NXOpen::NXObject *spline) |
Sets a non-parametric spline for editing Created in NX8.0.0. More... | |
void | Evaluate () |
Evaluates the spline Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::SplineExtensionBuilder * | Extender () |
Returns the extension option Created in NX8.0.0. More... | |
std::vector< double > | GetKnots () |
Queries the knot sequence for by pole spline. More... | |
std::vector< double > | GetParameters () |
Queries the parameters at defining points for a through point spline. More... | |
bool | HasPlaneConstraint () |
Returns the flag indicating if spline has plane constraint Created in NX8.0.0. More... | |
bool | HasProportionalUpdate () |
Returns the flag indicating if free or non attached defining points or poles should be moved proportionally during update of the spline feature Created in NX8.0.0. More... | |
NXOpen::Features::StudioSplineBuilderEx::InputCurveOptions | InputCurveOption () |
Returns the input curve option Created in NX8.0.0. More... | |
void | InsertKnot (const NXOpen::Point3d &point) |
Inserts knot at a closest point on the spline Created in NX8.0.0. More... | |
void | InsertPole (int afterIndex) |
Inserts a pole in the middle of a control polygon segment Created in NX8.0.0. More... | |
bool | IsAssociative () |
Returns the flag indicating if a feature should be created Created in NX8.0.0. More... | |
bool | IsPeriodic () |
Returns the periodicity Created in NX8.0.0. More... | |
bool | IsSingleSegment () |
Returns a flag indicating if single segment by pole spline is to be created Created in NX8.0.0. More... | |
NXOpen::Features::StudioSplineBuilderEx::MatchKnotsTypes | MatchKnotsType () |
Returns a constraint to match knots at the defining points for a through point spline Created in NX8.0.0. More... | |
NXOpen::Features::StudioSplineBuilderEx::MovementMethodType | MovementMethod () |
Returns the movement method Created in NX8.0.0. More... | |
NXOpen::Plane * | MovementPlane () |
Returns the movement plane Created in NX8.0.0. More... | |
NXOpen::Direction * | MovementVector () |
Returns the movement vector Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::OrientXpressBuilder * | OrientExpress () |
Returns the orient express object Created in NX8.0.0. More... | |
void | SetAssociative (bool associative) |
Sets the flag indicating if a feature should be created Created in NX8.0.0. More... | |
void | SetCanUseOrientationTool (bool useOrientationTool) |
Sets the flag indicating if WCS like tool should be deployed when a point or pole handle is selected Created in NX8.5.1. More... | |
void | SetConstraintPlane (NXOpen::CoordinateSystem *coordinateSystem) |
Sets the coordinate system defining plane constraint Created in NX8.0.0. More... | |
void | SetDegree (int degree) |
Sets the degree Created in NX8.0.0. More... | |
void | SetDrawingPlane (NXOpen::Plane *drawingPlane) |
Sets the drawing plane Created in NX8.0.0. More... | |
void | SetDrawingPlaneOption (NXOpen::Features::StudioSplineBuilderEx::DrawingPlaneOptions planeOption) |
Sets a drawing plane option Created in NX8.0.0. More... | |
void | SetHasPlaneConstraint (bool hasConstraint) |
Sets the flag indicating if spline has plane constraint Created in NX8.0.0. More... | |
void | SetHasProportionalUpdate (bool hasProportionalUpdate) |
Sets the flag indicating if free or non attached defining points or poles should be moved proportionally during update of the spline feature Created in NX8.0.0. More... | |
void | SetInputCurveOption (NXOpen::Features::StudioSplineBuilderEx::InputCurveOptions option) |
Sets the input curve option Created in NX8.0.0. More... | |
void | SetKnots (const std::vector< double > &knots) |
Sets the optional knot sequence for by pole spline Created in NX8.0.0. More... | |
void | SetMatchKnotsType (NXOpen::Features::StudioSplineBuilderEx::MatchKnotsTypes matchKnotsType) |
Sets a constraint to match knots at the defining points for a through point spline Created in NX8.0.0. More... | |
void | SetMovementMethod (NXOpen::Features::StudioSplineBuilderEx::MovementMethodType movementMethod) |
Sets the movement method Created in NX8.0.0. More... | |
void | SetMovementPlane (NXOpen::Plane *movementPlane) |
Sets the movement plane Created in NX8.0.0. More... | |
void | SetMovementVector (NXOpen::Direction *movementVector) |
Sets the movement vector Created in NX8.0.0. More... | |
void | SetParameters (const std::vector< double > ¶meters) |
Sets the optional parameters at defining points for a through point spline Created in NX8.0.0. More... | |
void | SetPeriodic (bool periodicity) |
Sets the periodicity Created in NX8.0.0. More... | |
void | SetSingleSegment (bool isSingleSegment) |
Sets a flag indicating if single segment by pole spline is to be created Created in NX8.0.0. More... | |
void | SetType (NXOpen::Features::StudioSplineBuilderEx::Types type) |
Sets the spline method Created in NX8.0.0. More... | |
void | SetWCSOption (NXOpen::Features::StudioSplineBuilderEx::WCSOptionType wcsOption) |
Sets the WCS option Created in NX8.0.0. More... | |
NXOpen::Features::StudioSplineBuilderEx::Types | Type () |
Returns the spline method Created in NX8.0.0. More... | |
void | UpdateOnConstraintPlane () |
Updates spline based on constraint plane Created in NX8.0.0. More... | |
NXOpen::Features::StudioSplineBuilderEx::WCSOptionType | WCSOption () |
Returns the WCS option Created in NX8.0.0. More... | |
Sketch Spline builder class.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateSketchSplineBuilder
Default values.
Property | Value |
---|---|
DrawingPlaneOption |
View |
InputCurveOption |
Hide |
MatchKnotsType |
None |
MovementMethod |
View |
Type |
ThroughPoints |
WCSOption |
X |
Created in NX8.0.0.