NX Open C++ Reference Guide
|
This class is used to synchronize body features from design view to manufacturing view. More...
Public Member Functions | |
NXOpen::SelectNXObjectList * | DesignElementToSynchronizeDesignView () |
Returns the design element selection object to be processed in the change of mode processing. More... | |
int | SynchronizeDesignView () |
Loops through all selected parts and synchronizes body features from design view to manufacturing view. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is used to synchronize body features from design view to manufacturing view.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateSynchronizeDesignViewBuilder
Created in NX8.5.0.
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::SynchronizeDesignViewBuilder::DesignElementToSynchronizeDesignView | ( | ) |
Returns the design element selection object to be processed in the change of mode processing.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
int NXOpen::Features::ShipDesign::SynchronizeDesignViewBuilder::SynchronizeDesignView | ( | ) |
Loops through all selected parts and synchronizes body features from design view to manufacturing view.