NX Open C++ Reference Guide
|
Represents a stiffener system feature. More...
Additional Inherited Members | |
Public Types inherited from NXOpen::Features::Feature | |
enum | BooleanType { BooleanTypeCreate, BooleanTypeUnite, BooleanTypeSubtract, BooleanTypeIntersect, BooleanTypeEmbossNormalSide = 8, BooleanTypeEmbossOppositeNormalSide } |
Boolean operation type. More... | |
enum | DiagnosticType { DiagnosticTypeInformation = 1, DiagnosticTypeWarning } |
Diagnostic type. More... | |
Public Member Functions inherited from NXOpen::Features::CurveFeature | |
int | Color () |
Returns the color of the feature Created in NX5.0.0. More... | |
NXOpen::DisplayableObject::ObjectFont | Font () |
Returns the font of the feature Created in NX5.0.0. More... | |
int | Layer () |
Returns the layer of the feature Created in NX5.0.0. More... | |
bool | SuppressChildren () |
Returns the suppress children of the feature Created in NX5.0.0. More... | |
NXOpen::DisplayableObject::ObjectWidth | Width () |
Returns the width of the feature Created in NX5.0.0. More... | |
Represents a stiffener system feature.
To create or edit an instance of this class, use NXOpen::Features::ShipDesign::StiffenerSystemBuilder
Created in NX8.0.0.