NX Open C++ Reference Guide
|
Represents a Steel Insulation Boundary builder. More...
Public Member Functions | |
NXOpen::SelectNXObjectList * | Boundaries () |
Returns the face or edges that will be used to bound the insulation body. More... | |
void | CreateOffsetExpressions () |
Create offset expressions for each boundary. More... | |
std::vector< NXOpen::Expression * > | GetOffsetExpressions () |
Get offset expressions for each boundary. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Steel Insulation Boundary builder.
The steel insulation boundary is used to collect boundary information that includes how much to offset the insulation from the selected boundary. The builder is used when creating/editing a NXOpen::Features::ShipDesign::SteelInsulation feature.
To create a new instance of this class, use NXOpen::Features::ShipDesign::SteelInsulationBuilder::CreateSteelInsulationBoundary
Created in NX8.0.0.
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::SteelInsulationBoundaryBuilder::Boundaries | ( | ) |
Returns the face or edges that will be used to bound the insulation body.
Created in NX8.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::SteelInsulationBoundaryBuilder::CreateOffsetExpressions | ( | ) |
Create offset expressions for each boundary.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
std::vector<NXOpen::Expression *> NXOpen::Features::ShipDesign::SteelInsulationBoundaryBuilder::GetOffsetExpressions | ( | ) |
Get offset expressions for each boundary.
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.