NX Open C++ Reference Guide
|
This builder allows you to select structures in NXOpen::Features::ShipDesign::GeneralArrangementViewBuilder . More...
Public Member Functions | |
NXOpen::SelectNXObjectList * | AdditionalStructures () |
Returns the additional structures selected by the user Created in NX12.0.0. More... | |
void | AddStructuresByRule (const std::vector< NXOpen::Assemblies::Component * > &structures) |
Adds ship structures to the view Created in NX12.0.0. More... | |
std::vector < NXOpen::Assemblies::Component * > | GetFinalStructuresByRule () |
Searches ship structures added to the view by the rule. More... | |
void | RemoveStructuresByRule (const std::vector< NXOpen::Assemblies::Component * > &structures) |
Removes ship structures from the view Created in NX12.0.0. More... | |
void | ResetStructuresByRule () |
Resets the structures to be added to the view by rule Created in NX12.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This builder allows you to select structures in NXOpen::Features::ShipDesign::GeneralArrangementViewBuilder .
It represents NXOpen::Features::ShipDesign::SelectStructuresBuilder .
Created in NX12.0.0.
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::SelectStructuresBuilder::AdditionalStructures | ( | ) |
Returns the additional structures selected by the user
Created in NX12.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
void NXOpen::Features::ShipDesign::SelectStructuresBuilder::AddStructuresByRule | ( | const std::vector< NXOpen::Assemblies::Component * > & | structures | ) |
Adds ship structures to the view
Created in NX12.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
structures | structures |
std::vector<NXOpen::Assemblies::Component *> NXOpen::Features::ShipDesign::SelectStructuresBuilder::GetFinalStructuresByRule | ( | ) |
Searches ship structures added to the view by the rule.
void NXOpen::Features::ShipDesign::SelectStructuresBuilder::RemoveStructuresByRule | ( | const std::vector< NXOpen::Assemblies::Component * > & | structures | ) |
Removes ship structures from the view
Created in NX12.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
structures | structures |
void NXOpen::Features::ShipDesign::SelectStructuresBuilder::ResetStructuresByRule | ( | ) |
Resets the structures to be added to the view by rule
Created in NX12.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.