NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::SelectPartBuilder . More...
Public Types | |
enum | Types { TypesSection, TypesFrame } |
Type. More... | |
Public Member Functions | |
NXOpen::Features::ShipDesign::SelectPartBuilder::Types | SectionFrameType () |
Returns the select type. More... | |
void | SetFrameParts (std::vector< NXString > &framePartFilenames) |
Set frame part names. More... | |
void | SetSectionBlockParts (std::vector< NXString > §ionParts) |
The section block part file name. More... | |
void | SetSectionFrameType (NXOpen::Features::ShipDesign::SelectPartBuilder::Types type) |
Sets the select type. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::SelectPartBuilder .
This class is to select ship basic design part.
Created in NX11.0.0.
NXOpen::Features::ShipDesign::SelectPartBuilder::Types NXOpen::Features::ShipDesign::SelectPartBuilder::SectionFrameType | ( | ) |
Returns the select type.
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::SelectPartBuilder::SetFrameParts | ( | std::vector< NXString > & | framePartFilenames | ) |
Set frame part names.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
framePartFilenames | framepartfilenames |
void NXOpen::Features::ShipDesign::SelectPartBuilder::SetSectionBlockParts | ( | std::vector< NXString > & | sectionParts | ) |
The section block part file name.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
sectionParts | sectionparts |
void NXOpen::Features::ShipDesign::SelectPartBuilder::SetSectionFrameType | ( | NXOpen::Features::ShipDesign::SelectPartBuilder::Types | type | ) |
Sets the select type.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
type | type |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.