NX Open C++ Reference Guide
|
This class defines the method of angle definition used in the definition of the region's orientation. More...
Public Types | |
enum | AlignAtTypes { AlignAtTypesStart, AlignAtTypesEnd } |
Is the angle to be aligned with the region adjacent to start of this region or adjacent to the end of this region. More... | |
enum | MethodTypes { MethodTypesAngle, MethodTypesVector, MethodTypesAligned } |
Settings used to determine how the angle is defined. More... | |
Public Member Functions | |
NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignAtTypes | AlignAt () |
Returns the indication if the region should be aligned with the adjacent region at the start of this region, or with the adjacent region at the end of this region. More... | |
NXOpen::Direction * | AlignVector () |
Returns the vector used to calculate the angle by aligning to this vector. More... | |
NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypes | AngleMethod () |
Returns the method used to calculate the angle. More... | |
NXOpen::Plane * | AngleReference () |
Returns the object used to measure the angle from. More... | |
NXOpen::Expression * | MountingAngle () |
Returns the constant angle value to rotate from the given vector or reference object. More... | |
void | SetAlignAt (NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignAtTypes alignAt) |
Sets the indication if the region should be aligned with the adjacent region at the start of this region, or with the adjacent region at the end of this region. More... | |
void | SetAlignVector (NXOpen::Direction *alignVector) |
Sets the vector used to calculate the angle by aligning to this vector. More... | |
void | SetAngleMethod (NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypes angleMethod) |
Sets the method used to calculate the angle. More... | |
void | SetAngleReference (NXOpen::Plane *angleReference) |
Sets the object used to measure the angle from. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class defines the method of angle definition used in the definition of the region's orientation.
Created in NX9.0.0.
NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignAtTypes NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignAt | ( | ) |
Returns the indication if the region should be aligned with the adjacent region at the start of this region, or with the adjacent region at the end of this region.
Only used when NXOpen::Features::ShipDesign::OrientationRegionItemBuilder::OrientationMethodTypes is Features::ShipDesign::OrientationRegionItemBuilder::OrientationMethodTypesPlanarAtAngle .
Created in NX9.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignVector | ( | ) |
Returns the vector used to calculate the angle by aligning to this vector.
Only used when AngleMethod is Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypesVector .
Created in NX9.0.0.
License requirements : None
NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypes NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AngleMethod | ( | ) |
Returns the method used to calculate the angle.
Created in NX9.0.0.
License requirements : None
NXOpen::Plane* NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AngleReference | ( | ) |
Returns the object used to measure the angle from.
Only used when AngleMethod is Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypesAngle .
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::MountingAngle | ( | ) |
Returns the constant angle value to rotate from the given vector or reference object.
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::SetAlignAt | ( | NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::AlignAtTypes | alignAt | ) |
Sets the indication if the region should be aligned with the adjacent region at the start of this region, or with the adjacent region at the end of this region.
Only used when NXOpen::Features::ShipDesign::OrientationRegionItemBuilder::OrientationMethodTypes is Features::ShipDesign::OrientationRegionItemBuilder::OrientationMethodTypesPlanarAtAngle .
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
alignAt | alignat |
void NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::SetAlignVector | ( | NXOpen::Direction * | alignVector | ) |
Sets the vector used to calculate the angle by aligning to this vector.
Only used when AngleMethod is Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypesVector .
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
alignVector | alignvector |
void NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::SetAngleMethod | ( | NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypes | angleMethod | ) |
Sets the method used to calculate the angle.
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
angleMethod | anglemethod |
void NXOpen::Features::ShipDesign::OrientationAngleMethodsBuilder::SetAngleReference | ( | NXOpen::Plane * | angleReference | ) |
Sets the object used to measure the angle from.
Only used when AngleMethod is Features::ShipDesign::OrientationAngleMethodsBuilder::MethodTypesAngle .
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
angleReference | anglereference |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.