NX Open C++ Reference Guide
|
Copy the selected parts (components) about the Mirror Plane with full model history and feature data. More...
Public Types | |
enum | AppTypes { AppTypesShipDetailDesign, AppTypesShipBasicDesign } |
Settings to indicate the current application type. More... | |
enum | MirrorApproach { MirrorApproachCreateLinkedMirrorBody, MirrorApproachCopySourceFeaturesAndReparent } |
Represents the approach of mirroring ship standard parts. More... | |
enum | Types { TypesStructureSystem, TypesFeature } |
Settings to indicate the selection type of ship feature. More... | |
Public Member Functions | |
double | AngularTolerance () |
Returns the angular tolerance used for geometry comparison and defined in the customer defaults. More... | |
NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::AppTypes | ApplicationType () |
Returns the application type, which is ship basic design or ship detail design. More... | |
double | LinearToleranceFactor () |
Returns the linear tolerance factor used for the geometry comparison and defined in the customer default. More... | |
NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::MirrorApproach | MirrorApproachOption () |
Returns an option to determines the approach to copy and mirror ship standard parts. More... | |
NXOpen::Plane * | MirrorPlane () |
Returns the mirror plane. More... | |
NXOpen::Features::SelectFeatureList * | OriginalFeatures () |
Returns the list of features to Mirror Copy. More... | |
NXOpen::Assemblies::SelectComponentList * | OriginalParts () |
Returns the list of parts (or components) to Mirror Copy. More... | |
bool | ReportMirrorResultXML () |
Returns an XML report with mirror process information will be shown if set to true. More... | |
NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::Types | SelectionType () |
Returns the selection type, which is structure system or feature. More... | |
void | SetAngularTolerance (double angularTolerance) |
Sets the angular tolerance used for geometry comparison and defined in the customer defaults. More... | |
void | SetApplicationType (NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::AppTypes type) |
Sets the application type, which is ship basic design or ship detail design. More... | |
void | SetLinearToleranceFactor (double linearToleranceFactor) |
Sets the linear tolerance factor used for the geometry comparison and defined in the customer default. More... | |
void | SetMirrorApproachOption (NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::MirrorApproach mirrorApproachOption) |
Sets an option to determines the approach to copy and mirror ship standard parts. More... | |
void | SetMirrorPlane (NXOpen::Plane *mirrorPlane) |
Sets the mirror plane. More... | |
void | SetReportMirrorResultXML (bool reportMirrorResultXML) |
Sets an XML report with mirror process information will be shown if set to true. More... | |
void | SetSelectionType (NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::Types type) |
Sets the selection type, which is structure system or feature. More... | |
int | SortComponentByInterPartDependency (std::vector< NXString > &nonBreakableCircles, std::vector< NXString > &brokenCircles) |
Sort components by inter-part dependency and return dependency circles. More... | |
NXOpen::Assemblies::SelectComponentList * | TargetPart () |
Returns the target parts or components where the selected features will be mirror copied into. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Copy the selected parts (components) about the Mirror Plane with full model history and feature data.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateMirrorShipStructureBuilder
Default values.
Property | Value |
---|---|
ReportMirrorResultXML |
1 |
Created in NX10.0.0.
double NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::AngularTolerance | ( | ) |
Returns the angular tolerance used for geometry comparison and defined in the customer defaults.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::AppTypes NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::ApplicationType | ( | ) |
Returns the application type, which is ship basic design or ship detail design.
Created in NX11.0.0.
License requirements : None
double NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::LinearToleranceFactor | ( | ) |
Returns the linear tolerance factor used for the geometry comparison and defined in the customer default.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::MirrorApproach NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::MirrorApproachOption | ( | ) |
Returns an option to determines the approach to copy and mirror ship standard parts.
Created in NX11.0.2.
License requirements : None
NXOpen::Plane* NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::MirrorPlane | ( | ) |
Returns the mirror plane.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::SelectFeatureList* NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::OriginalFeatures | ( | ) |
Returns the list of features to Mirror Copy.
Created in NX11.0.0.
License requirements : None
NXOpen::Assemblies::SelectComponentList* NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::OriginalParts | ( | ) |
Returns the list of parts (or components) to Mirror Copy.
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::ReportMirrorResultXML | ( | ) |
Returns an XML report with mirror process information will be shown if set to true.
Created in NX10.0.0.
License requirements : None
NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::Types NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SelectionType | ( | ) |
Returns the selection type, which is structure system or feature.
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetAngularTolerance | ( | double | angularTolerance | ) |
Sets the angular tolerance used for geometry comparison and defined in the customer defaults.
Created in NX10.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
angularTolerance | angulartolerance |
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetApplicationType | ( | NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::AppTypes | type | ) |
Sets the application type, which is ship basic design or ship detail design.
Created in NX11.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
type | type |
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetLinearToleranceFactor | ( | double | linearToleranceFactor | ) |
Sets the linear tolerance factor used for the geometry comparison and defined in the customer default.
Created in NX10.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
linearToleranceFactor | lineartolerancefactor |
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetMirrorApproachOption | ( | NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::MirrorApproach | mirrorApproachOption | ) |
Sets an option to determines the approach to copy and mirror ship standard parts.
Created in NX11.0.2.
License requirements : nx_ship_detail ("Ship Detail Design")
mirrorApproachOption | mirrorapproachoption |
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetMirrorPlane | ( | NXOpen::Plane * | mirrorPlane | ) |
Sets the mirror plane.
Created in NX10.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
mirrorPlane | mirrorplane |
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetReportMirrorResultXML | ( | bool | reportMirrorResultXML | ) |
Sets an XML report with mirror process information will be shown if set to true.
Created in NX10.0.0.
License requirements : nx_ship_detail ("Ship Detail Design")
reportMirrorResultXML | reportmirrorresultxml |
void NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SetSelectionType | ( | NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::Types | type | ) |
Sets the selection type, which is structure system or feature.
Created in NX11.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
type | type |
int NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::SortComponentByInterPartDependency | ( | std::vector< NXString > & | nonBreakableCircles, |
std::vector< NXString > & | brokenCircles | ||
) |
Sort components by inter-part dependency and return dependency circles.
nonBreakableCircles | nonbreakablecircles |
brokenCircles | brokencircles |
NXOpen::Assemblies::SelectComponentList* NXOpen::Features::ShipDesign::MirrorShipStructureBuilder::TargetPart | ( | ) |
Returns the target parts or components where the selected features will be mirror copied into.
Created in NX11.0.0.
License requirements : None