NX Open C++ Reference Guide
|
Represents a builder to be used to add face characteristics attributes and color to specified faces. More...
Public Member Functions | |
NXOpen::NXColor * | CharacteristicColor () |
Returns the characteristic color to assign to the selected face. More... | |
int | CharacteristicValue () |
Returns the characteristic value to assign to the selected face. More... | |
NXOpen::ScCollector * | SelectFace () |
Returns the face to assign the specific characteristics. More... | |
void | SetCharacteristicColor (NXOpen::NXColor *characteristicColor) |
Sets the characteristic color to assign to the selected face. More... | |
void | SetCharacteristicValue (int characteristicValue) |
Sets the characteristic value to assign to the selected face. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder to be used to add face characteristics attributes and color to specified faces.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateFaceCharacteristicsBuilder
Created in NX12.0.0.
NXOpen::NXColor* NXOpen::Features::ShipDesign::GeneralArrangement::FaceCharacteristicsBuilder::CharacteristicColor | ( | ) |
Returns the characteristic color to assign to the selected face.
Created in NX12.0.0.
License requirements : None
int NXOpen::Features::ShipDesign::GeneralArrangement::FaceCharacteristicsBuilder::CharacteristicValue | ( | ) |
Returns the characteristic value to assign to the selected face.
Created in NX12.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::ShipDesign::GeneralArrangement::FaceCharacteristicsBuilder::SelectFace | ( | ) |
Returns the face to assign the specific characteristics.
Created in NX12.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::GeneralArrangement::FaceCharacteristicsBuilder::SetCharacteristicColor | ( | NXOpen::NXColor * | characteristicColor | ) |
Sets the characteristic color to assign to the selected face.
Created in NX12.0.0.
License requirements : nx_ship_gen_arrange ("Ship General Arrangement")
characteristicColor | characteristiccolor |
void NXOpen::Features::ShipDesign::GeneralArrangement::FaceCharacteristicsBuilder::SetCharacteristicValue | ( | int | characteristicValue | ) |
Sets the characteristic value to assign to the selected face.
Created in NX12.0.0.
License requirements : nx_ship_gen_arrange ("Ship General Arrangement")
characteristicValue | characteristicvalue |