NX Open C++ Reference Guide
|
A builder that allows the user to define common properties of ship objects and then add objects of similar properties to the select object list. More...
Public Member Functions | |
NXOpen::TaggedObject * | CompareObject () |
Returns the object that is used to compare the property values with. More... | |
void | FreeAvailableProperties (std::vector< NXString > &properties) |
Frees the memory allocated by Features::ShipDesign::FilterBuilder::GetAvailableProperties Created in NX8.5.0. More... | |
void | GetAvailableProperties (std::vector< NXString > &properties) |
Gets the names of the properties that can be chosen for filtering the selection. More... | |
bool | GetPropertyStatus (const NXString &property) |
Gets the current status true == on or selected, false == off or not selected of the input property. More... | |
bool | GetPropertyStatus (const char *property) |
Gets the current status true == on or selected, false == off or not selected of the input property. More... | |
bool | IsObjectValid (NXOpen::NXObject *object) |
Tests if the object is valid given the current status of the properties. More... | |
void | SetCompareObject (NXOpen::TaggedObject *compareObject) |
Sets the object that is used to compare the property values with. More... | |
void | SetPropertyStatus (const NXString &property, bool onOrOff) |
GSts the current status true == on or selected, false == off or not selected of the input property. More... | |
void | SetPropertyStatus (const char *property, bool onOrOff) |
GSts the current status true == on or selected, false == off or not selected of the input property. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
A builder that allows the user to define common properties of ship objects and then add objects of similar properties to the select object list.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateFilterBuilder
Created in NX8.5.0.
NXOpen::TaggedObject* NXOpen::Features::ShipDesign::FilterBuilder::CompareObject | ( | ) |
Returns the object that is used to compare the property values with.
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::ShipDesign::FilterBuilder::FreeAvailableProperties | ( | std::vector< NXString > & | properties | ) |
Frees the memory allocated by Features::ShipDesign::FilterBuilder::GetAvailableProperties
Created in NX8.5.0.
License requirements : None
properties | properties |
void NXOpen::Features::ShipDesign::FilterBuilder::GetAvailableProperties | ( | std::vector< NXString > & | properties | ) |
Gets the names of the properties that can be chosen for filtering the selection.
Created in NX8.5.0.
License requirements : None
properties | properties |
bool NXOpen::Features::ShipDesign::FilterBuilder::GetPropertyStatus | ( | const NXString & | property | ) |
Gets the current status true == on or selected, false == off or not selected of the input property.
property | property |
bool NXOpen::Features::ShipDesign::FilterBuilder::GetPropertyStatus | ( | const char * | property | ) |
Gets the current status true == on or selected, false == off or not selected of the input property.
property | property |
bool NXOpen::Features::ShipDesign::FilterBuilder::IsObjectValid | ( | NXOpen::NXObject * | object | ) |
Tests if the object is valid given the current status of the properties.
Outputs true if the object passes the tests, false if it does not.
object | object |
void NXOpen::Features::ShipDesign::FilterBuilder::SetCompareObject | ( | NXOpen::TaggedObject * | compareObject | ) |
Sets the object that is used to compare the property values with.
Created in NX8.5.0.
License requirements : None
compareObject | compareobject |
void NXOpen::Features::ShipDesign::FilterBuilder::SetPropertyStatus | ( | const NXString & | property, |
bool | onOrOff | ||
) |
GSts the current status true == on or selected, false == off or not selected of the input property.
Created in NX8.5.0.
License requirements : None
property | property |
onOrOff | onoroff |
void NXOpen::Features::ShipDesign::FilterBuilder::SetPropertyStatus | ( | const char * | property, |
bool | onOrOff | ||
) |
GSts the current status true == on or selected, false == off or not selected of the input property.
Created in NX8.5.0.
License requirements : None
property | property |
onOrOff | onoroff |