NX Open C++ Reference Guide
|
Use this to cycle through the assembly components and perform the operation globally on the specified feature type. More...
Public Types | |
enum | Types { TypesDelete, TypesHide, TypesShow } |
The option for which kind of operation will be performed. More... | |
Public Member Functions | |
void | AddFeatureType (const NXString &featureType) |
Add feature type Created in NX8.5.0. More... | |
void | AddFeatureType (const char *featureType) |
Add feature type Created in NX8.5.0. More... | |
void | ClearFeatureTypes () |
Clear feature types Created in NX8.5.0. More... | |
void | SetType (NXOpen::Features::ShipDesign::FeaturesBatchOperationBuilder::Types type) |
Sets the operation type Created in NX8.5.0. More... | |
NXOpen::Features::ShipDesign::FeaturesBatchOperationBuilder::Types | Type () |
Returns the operation type Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Use this to cycle through the assembly components and perform the operation globally on the specified feature type.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateFeaturesBatchOperationBuilder
Created in NX8.5.0.
void NXOpen::Features::ShipDesign::FeaturesBatchOperationBuilder::AddFeatureType | ( | const NXString & | featureType | ) |
Add feature type
Created in NX8.5.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
featureType | featuretype |
void NXOpen::Features::ShipDesign::FeaturesBatchOperationBuilder::AddFeatureType | ( | const char * | featureType | ) |
Add feature type
Created in NX8.5.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
featureType | featuretype |
void NXOpen::Features::ShipDesign::FeaturesBatchOperationBuilder::ClearFeatureTypes | ( | ) |
Clear feature types
Created in NX8.5.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
void NXOpen::Features::ShipDesign::FeaturesBatchOperationBuilder::SetType | ( | NXOpen::Features::ShipDesign::FeaturesBatchOperationBuilder::Types | type | ) |
Sets the operation type
Created in NX8.5.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
type | type |
NXOpen::Features::ShipDesign::FeaturesBatchOperationBuilder::Types NXOpen::Features::ShipDesign::FeaturesBatchOperationBuilder::Type | ( | ) |
Returns the operation type
Created in NX8.5.0.
License requirements : None