NX Open C++ Reference Guide
|
This class is used to identify ship structure that is to have a temporary solid display built for it. More...
Public Types | |
enum | DisplayOptionTypes { DisplayOptionTypesCurve, DisplayOptionTypesCurveAndSolid = 2 } |
Used to specify how the basic design profile system objects are displayed. More... | |
Public Member Functions | |
NXOpen::Features::ShipDesign::DisplaySolidBuilder::DisplayOptionTypes | DisplayOption () |
Returns the setting for how the basic design objects are displayed. More... | |
void | SetDisplayOption (NXOpen::Features::ShipDesign::DisplaySolidBuilder::DisplayOptionTypes displayOption) |
Sets the setting for how the basic design objects are displayed. More... | |
NXOpen::SelectNXObjectList * | ShipStructure () |
Returns the ship structure whose solid display is desired. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is used to identify ship structure that is to have a temporary solid display built for it.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateDisplaySolidBuilder
Default values.
Property | Value |
---|---|
DisplayOption |
Curve |
Created in NX8.0.0.
NXOpen::Features::ShipDesign::DisplaySolidBuilder::DisplayOptionTypes NXOpen::Features::ShipDesign::DisplaySolidBuilder::DisplayOption | ( | ) |
Returns the setting for how the basic design objects are displayed.
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::ShipDesign::DisplaySolidBuilder::SetDisplayOption | ( | NXOpen::Features::ShipDesign::DisplaySolidBuilder::DisplayOptionTypes | displayOption | ) |
Sets the setting for how the basic design objects are displayed.
Created in NX8.5.0.
License requirements : nx_ship_basic ("Ship Basic Design")
displayOption | displayoption |
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::DisplaySolidBuilder::ShipStructure | ( | ) |
Returns the ship structure whose solid display is desired.
Created in NX8.0.0.
License requirements : None