NX Open C++ Reference Guide
|
This class is used to compare between the two Shipbuilding modes of Design and Manufacturing. More...
Public Types | |
enum | CompareMode { CompareModeDesignMode, CompareModeManufacturingMode } |
Compare Mode type. More... | |
Public Member Functions | |
NXOpen::Features::ShipDesign::CompareModeBuilder::CompareMode | CompareEmphasizeMode () |
Returns the compare emphasize mode. More... | |
NXOpen::SelectNXObjectList * | DesignElementToCompare () |
Returns the design element selection object to be processed in the change of mode comparing. More... | |
void | RestoreDisplay (NXOpen::Assemblies::Component *singleparttorestore) |
Restores the display and removes the compare between the Design vs Manufacturing data. More... | |
void | SetCompareEmphasizeMode (NXOpen::Features::ShipDesign::CompareModeBuilder::CompareMode compareEmphasizeMode) |
Sets the compare emphasize mode. More... | |
int | UpdateDisplay () |
Loops through all the parts and updates the display to show the compare between the Design vs Manufacturing data. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is used to compare between the two Shipbuilding modes of Design and Manufacturing.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateCompareModeBuilder
Default values.
Property | Value |
---|---|
CompareEmphasizeMode |
DesignMode |
Created in NX8.0.0.
NXOpen::Features::ShipDesign::CompareModeBuilder::CompareMode NXOpen::Features::ShipDesign::CompareModeBuilder::CompareEmphasizeMode | ( | ) |
Returns the compare emphasize mode.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::CompareModeBuilder::DesignElementToCompare | ( | ) |
Returns the design element selection object to be processed in the change of mode comparing.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
void NXOpen::Features::ShipDesign::CompareModeBuilder::RestoreDisplay | ( | NXOpen::Assemblies::Component * | singleparttorestore | ) |
Restores the display and removes the compare between the Design vs Manufacturing data.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
singleparttorestore | singleparttorestore |
void NXOpen::Features::ShipDesign::CompareModeBuilder::SetCompareEmphasizeMode | ( | NXOpen::Features::ShipDesign::CompareModeBuilder::CompareMode | compareEmphasizeMode | ) |
Sets the compare emphasize mode.
Created in NX8.0.0.
License requirements : nx_ship_detail ("Ship Detail Design") OR nx_ship_mfg_prep ("Ship Manufacturing")
compareEmphasizeMode | compareemphasizemode |
int NXOpen::Features::ShipDesign::CompareModeBuilder::UpdateDisplay | ( | ) |
Loops through all the parts and updates the display to show the compare between the Design vs Manufacturing data.